Getting Started with the MyoWare® 2.0 Muscle Sensor Ecosystem
Contributors:
QCPete,
bboyho
Resources and Going Further
Now that you've successfully got your MyoWare 2.0 Muscle Sensor up and running, it's time to incorporate it into your own project! Try embedding the sensor in a prosthetic arm, controlling a servo to grip something, Halloween costume, video game, or turning on LEDs in a dance performance! For more information, check out the resources below:
- Board Dimensions
- Advancer Technologies: MyoWare 2.0
- Quickstart Guide (PDF) (4.37MB)
- Advanced Guide (PDF) (9.00MB)
- Patents [1]
- MCP73831 Datasheet (PDF)
- Polymer Lithium Ion Battery (40mAh)
- Arduino Reference Language: ArduinoBLE Library
- GitHub
- SparkFun MyoWare Code Examples - Repository for example code using Arduino, MicroPython, and MakeCode
- MyoWare Arduino Library - Repository for the MyoWare Arduino Library that helps users interact with the MyoWare 2.0 Muscle Sensor, MyoWare 2.0 Wireless Shield, and more.
- MyoWare 2.0 Ecosystem Page
- SFE Product Showcase
[1] Note: This product is patent protected. To prevent counterfeit boards, the Eagle design files and GitHub hardware repository are not shared for boards in the MyoWare 2.0 ecosystem.
Need some inspiration for your next project? Check out some of these related tutorials tagged with biometrics.
Hackers in Residence - Hacking MindWave Mobile
Review, teardown, and hacking tutorial for the MindWave Mobile, a $99 commercial grade EEG sensor.
Teardown: Misfit Shine Activity Tracker
A quick tear down of the popular fitness tracking device, the Misfit Shine.
AD8232 Heart Rate Monitor Hookup Guide
Learn how to create your very own heart rate monitor.
MyoWare Muscle Sensor Kit
Line of products to work with the MyoWare muscle sensor from Advancer Technologies.