Getting Started with the MyoWare® 2.0 Muscle Sensor Ecosystem

≡ Pages
Contributors: QCPete, bboyho

MyoWare 2.0 Sensor Cover

The MyoWare 2.0 Sensor Cover comes pre-installed with each MyoWare 2.0 Muscle Sensor. The cover should remain on the sensor to protect the circuitry unless you decide to stack shields on top.

Sensor Cover Stacked on Muscle Sensor

Hardware Overview

There's not much going on with this board besides the snazzy design. It looks similar to a fidget spinner... well, that is without the press fit skateboard bearings built into the board. There is no circuitry populated on the board. On the top of the board, you will find the MyoWare logo from Advancer Technologies. On the bottom, you will find a QR code on the bottom of the board. Feel free to take out your smartphone and scan the QR code to head on over MyoWare's official site!

Top View of the MyoWare 2.0 Power Shield Bottom View of the MyoWare 2.0 Power Shield
Top Side Bottom Side

Board Dimensions

The sensor cover uses the MyoWare 2.0 Muscle Sensor form factor and has board dimensions of 37.57mm x 35.90mm (1.48” x 1.41”).

Board Dimensions