SparkFun GPS-RTK Dead Reckoning ZED-F9R Hookup Guide
Contributors:
bboyho,
Elias The Sparkiest
Resources and Going Further
Now that you've successfully got your GPS receiver up and running, it's time to incorporate it into your own project! For more information, check out the resources below:
- SparkFun u-Blox ZED-F9R Breakout
- u.FL Version, v1.2
- SMA Version, v1.1
- GitHub
- SparkFun u-Blox ZED-F9R pHAT
- u-blox Module Documentation
- SFE Product Showcase
Are you looking for a GPS receivers? Check out the following GPS boards from the SparkFun catalog!
Note: If you are looking for more of a packaged solution, check out the RTK Express Plus! The ZED-F9R is built in with the ESP32. Users can take advantage of the software to easily connect to a correction source via ESP32's Bluetooth.
Retired
Retired
SparkFun RTK Express Plus Kit
GPS-18589SparkFun RTK Express Plus
GPS-18590Need some inspiration for your next project? Check out some of these related tutorials:
GPS-RTK2 Hookup Guide
Get precision down to the diameter of a dime with the new ZED-F9P from u-blox.
SparkFun GPS NEO-M9N Hookup Guide
The u-blox NEO-M9N is a powerful GPS unit that comes with a chip antenna, SMA connector, and u.FL connector. We will quickly get you set up using the Qwiic ecosystem and Arduino so that you can start reading the output!
Setting up a Rover Base RTK System
Getting GNSS RTCM correction data from a base to a rover is easy with a serial telemetry radio! We'll show you how to get your high precision RTK GNSS system setup and running.
SparkFun RTK Facet Hookup Guide
Setup the RTK Facet in minutes to begin gathering millimeter level geospatial coordinates.
Or check out this blog post for ideas.