Cryptographic Co-Processor ATECC508A (Qwiic) Hookup Guide

≡ Pages
Contributors: QCPete

Hardware Overview

Power

There is a power status LED to help make sure that your Cryptographic Co-processor Breakout is getting power. You can power the board either through the polarized Qwiic connector system or the breakout pins (3.3V and GND) provided. This Qwiic system is meant to use 3.3V, be sure that you are NOT using another voltage when using the Qwiic system.

Power Connections
Power connections.

LED

The board includes a red power LED to indicate you have power plugged in properly. Note, there is a jumper on the back to disconnect this from the circuit. This is useful if you really want to conserve current consumption on your system.

Power LED
Power LED.

ATECC508A Cryptographic Co-Processor

The co-processor on this board is the Microchip ATECC508A. It's primary features include creating/storing ECC keys, creating digital signatures and verifying them. It is also capable of doing many other cryptographic processes includeing SHA-256 hash, Diffie-Hellman Key Exchange, and high quality random number generation. For more details on the ATECC508A cryptographic chip, check out the datasheet.

ATECC508A Cryptographic Chip
ATECC508A cryptographic IC.

Characteristic Description
Operating Voltage 2.0V to 5.5V (Default on Qwiic System: 3.3V)
Current Draw Active: 3 to 16 mA
Idle: 800 µA
Sleep: 30 to 150 nA
Operating Temperature -40 to 85°C
EEPROM Storage Capacity: 10 Kb
Data Retention: >10 years
Write Endurance: 400,000 cycles
Configurable I2C Address (7-bit) 0x60 (Default)

Connections

We've included two qwiic connectors for plug and play operation.

Qwiic Connectors
Qwiic connectors.

It also has the pins broken out to 0.1-inch PTH headers, if you'd like a more permanent (soldered) connection to the I2C lines.

Breakout Pins
Breakout pins.

Pin Label Pin Function Input/Output Notes
3.3V Power Supply Input 3.3V on Qwiic system.
GND Ground Input Ground
SDA I2C Data Signal Bi-directional Bi-directional data line.
SCL I2C Clock Signal Input Master-controlled clock signal.

Jumpers

There are two jumpers on this board. The first, connects pull-up resistors to the I2C bus and the other connects the power to the PWR status LED.

Jumper Pads
LED and I2C jumper pads.

Name Description Usage
I2C I2C Pull-Up Resistors Opening these disables theI2C pull-up resistors used for I2C communication. If multiple I2C devices are being used, these pull-ups should be disabled on all but one device. If these pins (SDA/SCL) are being used for other purposes (UART, LEDs, GPIO), the pull-up resistors should usually be disabled.
LED Enable/Disable LED Cut this jumper to disconnect the LED and save power!

Board Dimensions

For those interested, the basic board dimensions are shown below, all measurements are in inches and the grid spacing is 0.1". The SparkFun Cryptographic Co-processor PCB itself, measures (approximately) 1x1 inch. Additionially, we have provided a PDF of the dimensional drawing, if necessary.

Dimensions
Board dimensions in inches.