Qwiic Atmospheric Sensor (BME280) Hookup Guide

≡ Pages
Contributors: QCPete, santaimpersonator

Resources and Going Further

For more product information, check out the resources below:

Need help getting started with Arduino and I2C? Check out these resources here:

Need help getting started with your Raspberry Pi? Check out these resources here:

Need help getting started with Python and I2C? Check out these resources here:

Need some inspiration for your next project? Check out some of these other Qwiic product tutorials:

Power Delivery Board - USB-C (Qwiic) Hookup Guide

This guide will go over how to use the USB Type-C Power Delivery Board.

Digital Temperature Sensor Breakout - AS6212 (Qwiic) Hookup Guide

Get started measuring highly accurate temperatures at extremely low power with the AS6212 temperature sensor on the SparkFun Digital Temperature Sensor Breakout - AS6212 (Qwiic).

MicroMod Main Board Hookup Guide V2

The MicroMod Main Board - Single and Double are specialized carrier boards that allow you to interface a Processor Board with a Function Board(s). The modular system allows you to add an additional feature(s) to a Processor Board with the help of a Function Board(s). In this tutorial, we will focus on the basic functionality of the Main Board - Single V2.1 and Main Board - Double and V2.2.

Calibrating Your Odometry Sensor

In this tutorial, we will cover how to calibrate your Qwiic Optical Tracking Odometry Sensor (or "OTOS") with Arduino and Python Examples.

Need some inspiration for your next project? Check out some of these other weather related tutorials:

ML8511 UV Sensor Hookup Guide

Get up and running quickly with this simple to use UV sensor.

SparkFun gator:environment Hookup Guide

The gator:environment combines two I2C sensors for temperature, humidity, pressure, eCO2, and eTVOC values. This tutorial will get you started using the gator:environment with the micro:bit platform.

MicroMod Weather Carrier Board Hookup Guide

A quick guide to help to create your own MicroMod weather station using the MicroMod Weather Carrier Board and Processor of your choice.

LoRaSerial Hookup Guide

Simple serial over LoRa!
Python Logo