Fingerprint Scanner (GT-521Fxx) Hookup Guide

≡ Pages
Contributors: bboyho

Introduction

Have you ever wanted to add fingerprint identification to your project? SparkFun offers a fingerprint scanner from ADH Tech designed to do just that! The GT-521F32 and GT-521F52 includes an optical sensor for reading fingerprints and a processing IC with built-in fingerprint algorithms. Here you will find information about connecting the fingerprint scanner and how to use it with Hawley's FPS_GT511C3 library.

Fingerprint Scanner - TTL (GT-521F32)

SEN-14518
Retired

Fingerprint Scanner - TTL (GT-521F52)

SEN-14585
$39.95

Suggested Reading

Depending on how you are connecting to the fingerprint scanner, you may need to know the following concepts before working with one of these boards:

How to Solder: Through-Hole Soldering

This tutorial covers everything you need to know about through-hole soldering.

Serial Communication

Asynchronous serial communication concepts: packets, signal levels, baud rates, UARTs and more!

Installing an Arduino Library

How do I install a custom Arduino library? It's easy! This tutorial will go over how to install an Arduino library using the Arduino Library Manager. For libraries not linked with the Arduino IDE, we will also go over manually installing an Arduino library.

Logic Levels

Learn the difference between 3.3V and 5V devices and logic levels.

Serial Terminal Basics

This tutorial will show you how to communicate with your serial devices using a variety of terminal emulator applications.