SparkFun Inventor's Kit for MicroView

≡ Pages
Contributors: Joel_E_B

MicroView Overview

Let’s first familiarize ourselves with the MicroView and its pins. Below you'll find a list of specifications as well as a graphical datasheet detailing the function(s) of each pin.

microview

Hardware Specifications

  • Input Voltage : 3.3VDC - 16VDC
  • Display : 64x48 OLED Display
  • Microcontroller : ATmega328P
  • Operating Voltage : 5V
  • Digital I/O Pins : 12 (of which 3 provide PWM output)
  • Analog Input Pins : 6
  • Flash Memory : 32 KB
  • SRAM : 2 KB
  • EEPROM : 1 Kilobyte
  • Clock Speed : 16 Mhz

Pin Configuration

The MicroView has 16 "physical pins" that map to corresponding "Arduino pins" that can be referenced from within your Arduino sketch. For example, Physical Pin2 maps to the Arduino's pin A5 (analog pin 5).

pinout

Pinout of MicroView on it's side. The top of the MicroView is on the right. (Click image for closer look.)

The pin numbering for the MicroView increments as you move counter-clockwise.

The MicroView's physical Pin1 is denoted by a dot on the underside of the MicroView.

alt text

For more details on each pin's function, please refer to the ATmega328P Datasheet.