MicroMod WiFi Function Board - DA16200 Hookup Guide

≡ Pages
Contributors: Ell C

Resources and Going Further

Now that you've successfully got your MicroMod ESP Function Board up and running, it's time to incorporate it into your own project! For more information, check out the resources below:

Looking for more inspiration? Check out these other tutorials related to MicroMod.

MicroMod Weather Carrier Board Hookup Guide

A quick guide to help to create your own MicroMod weather station using the MicroMod Weather Carrier Board and Processor of your choice.

MicroMod All The Pins (ATP) Carrier Board

Access All The Pins (ATP) of the MicroMod Processor Board with the Carrier Board!

MicroMod Environmental Function Board Hookup Guide

The SparkFun MicroMod Environmental Function Board adds additional sensing options to the MicroMod Processor Boards. This function board includes three sensors to monitor air quality (SGP40), humidity & temperature (SHTC3), and CO2 concentrations (STC31) in your indoor environment. To make it even easier to use, all communication is over the MicroMod's I2C bus! In this tutorial, we will go over how to connect the board and read the sensors.

Cellular Function Board - Blues Wireless Notecarrier

Add a global cellular module to your MicroMod project with the SparkFun Cellular Function Board - Blues Wireless Notecarrier. With this Function board you can not only send data to and from your MicroMod project, you can even update the firmware on the STM32 MicroMod Processor.