Lumenati Hookup Guide

≡ Pages
Contributors: Pete-O

Resources and Going Further

Here are links to more resources for the Lumenati boards.

SparkFun Lumenati 4-pack (Circular Disc)

SparkFun Lumenati 8-pack (Circular Disc)

SparkFun Lumenati 8-stick

SparkFun Lumenati 90R

SparkFun Lumenati 90L

SparkFun Lumenati 3x3


Need some inspiration for your next LED project? Check out these other great SparkFun tutorials.

Das Blinken Top Hat

A top hat decked out with LED strips makes for a heck of a wedding gift.

Interactive LED Music Visualizer

Use an Arduino and the SparkFun Sound Detector to create visualizations on Addressable RGB LED strips.

LED Cloud-Connected Cloud

Make an RGB colored cloud light! You can also control it from your phone, or hook up to the weather!

LED Crystal Goddess Crown

Follow this tutorial to make your own Crystal Goddess Crown with LEDs!

LuMini Ring Hookup Guide

The LuMini Rings (APA102-2020) are the highest resolution LED rings available.

LuMini 8x8 Matrix Hookup Guide

The LuMini 8x8 Matrix (APA102-2020) are the highest resolution LED matrix available.

LumiDrive Hookup Guide

The LumiDrive LED Driver is SparkFun’s foray into all things Python on micro-controllers. With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board itself.

Or check out some of these blog posts for ideas: