SparkFun GPS Breakout (ZOE-M8Q and SAM-M8Q) Hookup Guide

≡ Pages
Contributors: Elias The Sparkiest

Resources and Going Further

Now that you've successfully got your ZOE-M8Q/SAM-M8Q GPS receiver up and running, it's time to incorporate it into your own project!

For more information, check out the resources below:

Are you looking for a GPS receiver with an insane 10mm 3D accuracy? Then check out these other u-Blox based GPS boards by SparkFun below.

SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)

GPS-15136
$259.95

SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)

GPS-15005
$269.95 $179.95

Need some inspiration for your next project? Check out some of these related tutorials:

Getting Started with U-Center for u-blox

Learn the tips and tricks to use the u-blox software tool to configure your GPS receiver.

SparkFun GPS Dead Reckoning NEO-M8U Hookup Guide

The u-blox NEO-M8U is a powerful GPS units that takes advantage of untethered dead reckoning (UDR) technology for navigation. The module provides continuous positioning for vehicles in urban environments and during complete signal loss (e.g. short tunnels and parking garages). We will quickly get you set up using the Qwiic ecosystem and Arduino so that you can start reading the output!

MicroMod GNSS Function Board - NEO-M9N Hookup Guide

The u-blox NEO-M9N is a powerful GPS unit that now comes populated on a MicroMod Function Board! In this tutorial, we will quickly get you set up using it with the MicroMod ecosystem and Arduino so that you can start reading the output.

Artemis Global Tracker Hookup Guide

The SparkFun Artemis Global Tracker combines the Artemis processor with an Iridium 9603N satellite transceiver, ZOE-M8Q GNSS transceiver, and MS8607 PHT sensor. With a clear view of the sky, this board allows you to send and receive short data messages from anywhere in the world including remote locations far beyond the reach of WiFi and GSM networks. Follow this guide to get started with the Artemis Global Tracker.

Or check out this blog post for more ideas: