Qwiic Pro Kit Project Guide
Contributors:
M-Short,
bboyho
Resources and Going Further
Now that you've successfully got your Qwiic Starter Kit up and running, what will else will you build? For more information, check out the resource below:
- Arduino Libraries
- Qwiic Pro Kit Code
- SFE Product Showcase
Need some inspiration for your next project? Check out some of these related tutorials:
Qwiic 12-Bit ADC Hookup Guide
Need to add more analog inputs for your project? Check out the Qwiic 12-bit ADC.
SparkFun GPS NEO-M9N Hookup Guide
The u-blox NEO-M9N is a powerful GPS unit that comes with a chip antenna, SMA connector, and u.FL connector. We will quickly get you set up using the Qwiic ecosystem and Arduino so that you can start reading the output!
Qwiic Micro Magnetometer - MMC5983MA Hookup Guide
Let's figure out where we're going with the SparkFun Qwiic Micro Magnetometer - MMC5983MA!
How to Run a 5V Device On a 3.3V System With Qwiic
Power up your 5V I2C devices on the Qwiic system! This tutorial shows you how to use the SparkFun Qwiic 5V Boost to integrate power-hungry sensors like the SEN55 seamlessly.