Programming the SparkFun Edge with Arduino

≡ Pages
Contributors: ROB-24601

Resources and Going Further

Now that you are familiar with the hardware and setup, you should be able to start integrating the Edge Board into your projects. If you want more information on the Ambiq Apollo3 or the SparkFun Edge Board, check out some of the links below:

SparkFun Edge:

Working with the Apollo 3:

Need some inspiration for your next project? Check out some of these IoT tutorials!

SparkFun Blocks for IntelĀ® Edison - I2C Breakout Block

A quick overview of the features of the I2C Breakout Block.

LED Cloud-Connected Cloud

Make an RGB colored cloud light! You can also control it from your phone, or hook up to the weather!

Hookup Guide for the SparkFun RedBoard Artemis Nano

Get started with the powerful RedBoard Artemis Nano

GNSS Correction Data Receiver (NEO-D9S) Hookup Guide

Add GNSS correction data to your high precision GNSS (HPG) receiver with the u-blox NEO-D9S! This tutorial will get you started with the ZED-F9P, NEO-D9S, and the ESP32 IoT RedBoard.

Or check out this blog post for ideas.