MicroMod ESP32 Processor Board Hookup Guide

≡ Pages
Contributors: Alex the Giant, Ell C

Introduction

Introducing the SparkFun MicroMod ESP32 Processor Board! This bad boy pops an M.2 connector onto the ESP32 so you can take advantage of all that lovely ESP32 power with any of our MicroMod carrier boards. Grab yourself an ESP32 MicroMod Processor Board and let's dive in!

SparkFun MicroMod ESP32 Processor

WRL-16781
$19.95

Required Materials

In addition to your ESP32 Processor Board, you'll need a carrier board to get started. Here we use the Input and Display Carrier Board, but there are a number of others you can choose from.

SparkFun MicroMod ATP Carrier Board

DEV-16885
$20.50

SparkFun MicroMod Machine Learning Carrier Board

DEV-16400
$22.95

SparkFun MicroMod Input and Display Carrier Board

DEV-16985
$61.50

You'll also need a USB-C cable to connect the Carrier to your computer and if you want to add some Qwiic breakouts to your MicroMod project you'll want at least one Qwiic cable to connect it all together. Below are some options for both of those cables:

SparkFun Qwiic Cable Kit

KIT-15081
$12.95

Reversible USB A to C Cable - 2m

CAB-15424
$10.50

USB 3.1 Cable A to C - 3 Foot

CAB-14743
$7.95

Qwiic Cable - 100mm

PRT-14427
Retired

Depending on which Carrier Board you choose, you may need a few extra peripherals to take full advantage of them. Refer to the Carrier Boards' respective Hookup Guides for specific peripheral recommendations.

Suggested Reading

The SparkFun MicroMod ecosystem is a unique way to allow users to customize their project to their needs. Do you want to send your weather data via a wireless signal? There's a MicroMod processor for that. Looking to instead maximize efficiency and processing power? You guessed it, there's a MicroMod processor for that. If you are not familiar with the MicroMod system, take a look here:

MicroMod Logo
MicroMod Ecosystem

We recommend taking a look through the following tutorials if you are not familiar with the concepts covered in them:

Getting Started with MicroMod

Dive into the world of MicroMod - a compact interface to connect a microcontroller to various peripherals via the M.2 Connector!

Designing with MicroMod

This tutorial will walk you through the specs of the MicroMod processor and carrier board as well as the basics of incorporating the MicroMod form factor into your own PCB designs!

SparkFun MicroMod Input and Display Carrier Board Hookup Guide

A short Hookup Guide to get started with the SparkFun MicroMod Input and Display Carrier Board