Basic Character LCD Hookup Guide

≡ Pages
Contributors: followr, MikeGrusin, bboyho

Resources and Going Further

Now that you've successfully got your basic character LCD up and running, it's time to incorporate it into your own project! For more information, check out the resources below:

Need some inspiration for your next project? Check out some of these related tutorials to use the display in javascript, create your own game using custom characters, or display sensor data on your screen.

Experiment Guide for the Johnny-Five Inventor's Kit

Use the Tessel 2 and the Johnny Five Inventors kit to explore the world of JavaScript enabled hardware through 14 awesome experiments!

Endless Runner Game

We make a simple side-scrolling endless runner game using parts from the SparkFun Inventor's Kit v4.0.

SparkFun Inventor's Kit Experiment Guide - v4.0

The SparkFun Inventor's Kit (SIK) Experiment Guide contains all of the information needed to build all five projects, encompassing 16 circuits, in the latest version of the kit, v4.0a.

Instead of using a parallel interface, you can also try using a serial connection to reduce the amount of wires.

PIC-Based Serial Enabled Character LCD Hookup Guide

The PIC-based serial enabled character LCD backpack is a simple and cost effective solution for interfacing to character Liquid Crystal Displays (LCDs) based on the HD44780 controller. The backpack simplifies the number of wires needed and allows your project to display all kinds of text and numbers.

AVR-Based Serial Enabled LCDs Hookup Guide

The AVR-based Qwiic Serial Enabled LCDs are a simple and cost effective solution to include in your project. These screens are based on the HD44780 controller, and include ATmega328P with an Arduino compatible bootloader. They accept control commands via Serial, SPI and I2C (via PTH headers or Qwiic connector). In this tutorial, we will show examples of a simple setup and go through each communication option.

Or check out this activity if you are an educator.

SIK LCD Tutorial Activity

July 23, 2016

SIK LCD Tutorial simplifies the wiring and usage of the parallel LCD module that is included in the SIK.