STM32 Thing Plus Hookup Guide

≡ Pages
Contributors: Alex the Giant, Ell C

Hardware Overview

STM32F405

The STM32 Thing Plus exploits the vast capabilities of STMicroElectronics' STM32F405 series. This family of ICs uses the ARM 32-bit Cortex M4 CPU to provide high performance, floating point single precision, a full set of DSP instructions, and a memory protection unit that enhances application security. For more information, refer to the Datasheet.

Features

  • Core: ARM® 32-bit Cortex®-M4 CPU with FPU
  • Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory
  • Frequency up to 168 MHz
  • Memory protection unit
  • 210 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1)
  • DSP instructions

STM32 Arm Cortex is highlighted

Power

Power to the STM32 Thing Plus can be supplied either by a single-cell LiPo battery or by USB-C. The STM32 Thing Plus has an onboard 3.3V regulator, as well as a LiPo battery charging circuit.

USBC connector and LiPo battery connector highlighted

Qwiic Connector

Our Qwiic Ecosystem makes sensors pretty much plug and play. The Qwiic connector provides power and I2C connectivity simultaneously. In addition, the Thing Plus form factor breaks out the I2C functionality to PTH.

Qwiic connector is highlighted

Boot and Reset Buttons

In order to upload code to the STM32 Thing Plus, you'll need these two buttons to put the board into Boot mode. To enter Boot mode, hold the Boot button down, press the Reset button (while still holding the Boot button), and then release the Boot button.

Boot and Reset Buttons are highlighted

MicroSD

Want extra storage space? Add a MicroSD card using the slot on the back of the board.

MicroSD slot is highlighted

Flash

In addition to the STM32's internal Flash memory, we've provided an additional (128M-bit) Serial Flash memory.

Flash chip is highlighted

Board Dimensions

Board Outline and Measurements