SparkFun Pulse Oximeter and Heart Rate Monitor Hookup Guide
Contributors:
Elias The Sparkiest
Resources and Going Further
For more on the AS3935, check out the links below:
- Schematic (PDF)
- Eagle Files (ZIP)
- Board Dimensions (PNG)
- Datasheets (PDF)
- MAX32664 User Guide (PDF)
- GitHub
- Arduino Library
- Product Repo - Design files and more datasheets!
- SFE Product Showcase
Need some other sensor to measure biometrics for your project? Check out some of the ones listed below.
Need some inspiration for your next project? Check out some of these related tutorials to sense your environment!
Hackers in Residence - Hacking MindWave Mobile
Review, teardown, and hacking tutorial for the MindWave Mobile, a $99 commercial grade EEG sensor.
MAX30105 Particle and Pulse Ox Sensor Hookup Guide
The SparkFun MAX30105 Particle Sensor is a flexible and powerful sensor enabling sensing of distance, heart rate, particle detection, even the blinking of an eye. Get ready. Set. Shine!
Fingerprint Scanner (GT-521Fxx) Hookup Guide
This tutorial provides information about how to connect to ADH-Tech's fingerprint scanner (GT-521F32) and how to use it with Hawley's FPS_GT511C3 library for Arduino.
SparkFun gator:particle Hookup Guide
The gator:particle is an I2C heart-rate monitor and pulse oximeter that can be used as a particle sensor. This tutorial will get you started using the gator:particle with the micro:bit platform.