Preassembled 40-pin Pi Wedge Hookup Guide

≡ Pages
Contributors: Byron J.

Pin Mapping

Changes With the B+

When the Raspberry Pi foundation introduced the B+, they expanded the GPIO header from 26 to 40 pins. These changes have been carried forward by the A+ and Pi 2 Model B. The connector adds nine more GPIO pins plus the ID_SC and ID_SD pins to identify external peripherals, which you can learn more about in our SPI and I2C tutorial.

Signal Location

The Pi Wedge reorganizes the I/O pins on the Pi, putting similar functions on adjacent pins. The SPI, I2C and UART signals are all grouped near each other.

alt text

Functional Groupings

The pins are labeled, though the labels are short, to fit the space available on the PCB. The UART, SPI and I2C pins are marked with their communication bus functions, but they are also available as GPIO pins when configured in that mode.

The following table denotes the assignment of signals on the Pi Wedge, including the peripheral and alternate GPIO assignments where appropriate.

Wedge Silk Python (BCM) WiringPi GPIO Name Name WiringPi GPIO Python (BCM) Wedge Silk
G17 17 0 GPIO17 (GPIO_GEN0) GPIO18 (GPIO_GEN1) 1 18 G18
G16 16 27 GPIO16 GPIO19 24 19 G19
G13 13 23 GPIO13 GPIO20 28 20 G20
G12 12 26 GPIO12 GPIO21 29 21 G21
G6 6 22 GPIO06 GPIO22 (GPIO_GEN3) 3 22 G22
G5 5 21 GPIO05 GPIO23 (GPIO_GEN4) 4 23 G23
G4 4 7 GPIO04 (GPIO_GCLK) GPIO24 (GPIO_GEN5) 5 24 G24
CE1 11 GPIO7 (SPI_CE1_N) GPIO25 (GPIO_GEN6) 6 25 G25
CE0 10 GPIO8 (SPI_CE0_N) GPIO26 25 26 G26
MOSI 12 GPIO10 (SPI_MOSI) GPIO27 (GPIO_GEN2) 2 27 G27
MISO 13 GPIO09 (SPI_MISO) GPIO03 (SCL1, I2C) 9 SCL
SCK (no worky 14) GPIO11 (SPI_CLK) GPIO02 (SDA1, I2C) 8 SDA
RXI 16 GPIO15 (UART_RXD0) GPIO0, ID_SC (I2C ID SC EEPROM) 31 IDSC
TXO 15 GPIO14 (UART_TXDO) GPIO1, ID_SD (I2C ID SD EEPROM) 30 IDSD
5V 5V
3.3V 3.3V
GROUND GROUND

Pi Wedge B+ Pin-Function mapping