MicroMod Artemis Processor Board Hookup Guide
Contributors:
Nate, Ell C
Resources and Going Further
Want more information on the Artemis MicroMod Processor Board? Check out these links!
MicroMod Documentation:
Artemis Documentation:
- Artemis Integration Guide
- Designing with the SparkFun Artemis
- Artemis Development with Arduino
- Arduino Core
- Apollo3 Pin Map
Looking for some project inspiration using your Artemis Processor Board? The tutorials below can help you get started!
MicroMod STM32 Processor Hookup Guide
Get started with the MicroMod Ecosystem and the STM32 Processor Board!
MicroMod Environmental Function Board Hookup Guide
The SparkFun MicroMod Environmental Function Board adds additional sensing options to the MicroMod Processor Boards. This function board includes three sensors to monitor air quality (SGP40), humidity & temperature (SHTC3), and CO2 concentrations (STC31) in your indoor environment. To make it even easier to use, all communication is over the MicroMod's I2C bus! In this tutorial, we will go over how to connect the board and read the sensors.
MicroMod Qwiic Pro Kit Project Guide
The MicroMod Qwiic Pro Kit was designed to allow users to get started with Arduino without the need for soldering or a breadboard. We've included three inputs (a joystick, accelerometer, and proximity sensor) and one display that can be daisy chained to the MicroMod SAMD51 Processor Board.