LilyPad USB Plus Hookup Guide

≡ Pages
Contributors: Gella

Hardware Overview and Features

The LilyPad USB Plus is an Arduino-compatible microcontroller. It has fourteen sew tabs for connecting components with conductive thread. Four of these tabs are reserved for connecting power and ground of LilyPad sensors and accessory boards, and ten are input/output (I/O). For reference, each sew tab has a nearby label with its name and the pin number it is connected to on the ATmega32U4 chip at its center.

LilyPad USB plus with labels for power, ground, and input/output sew tabs

Features:

  • USB port for connecting to a computer.
  • Two sets of power (+) and ground (-) sew tabs.
  • Built-in RGB LED attached to pins 12 (R), 13 (G), and 14 (B).
  • A row of six white LEDs attached to pins 15-20.
  • Charging circuit for single-cell (3.7V) Lithium-Polymer batteries.

Additional SMD LEDs

Powering the LilyPad USB Plus

The LilyPad USB Plus can be powered in two ways:

  • If you have a USB power source available (a computer, 5V USB wall adapter, USB battery pack, etc.), you can run the board from a USB cable.

  • Once sewn into a project, you can easily attach a rechargable Lithium-polymer battery to the board. See Technical Notes section for more information on batteries and charging.

To power up the USB Plus, connect it to your computer using a micro-B USB cable or attach an E-Textiles Battery. Then slide the switch on the right side of the LilyPad USB Plus to the ON position.

Switch ON