SparkFun gator:log Hookup Guide
Contributors:
santaimpersonator,
Englandsaurus
Hardware Assembly
Note: The gator:log will NOT function properly when used with the gator:bit. Users should use the gator:bit (v2) with the gator:log for it to operate properly.
Connecting your gator:log to the to the gator:bit (v2) is simple. The board can also be daisy-chained with other I2C boards. This can easily be done with alligator cables or these special banana cables.
| gator:log | GND | 3V3 | RX | TX | RST |
|---|---|---|---|---|---|
| gator:bit (v2) | GND | 3.3V OUT | P15 (MOSI) | P14 (MISO) | P13 (SCK) |