SparkFun Arduino ProtoShield Hookup Guide

≡ Pages
Contributors: bboyho

Resources and Going Further

Now that you've successfully got your protoshield for Arduino up and running, it's time to incorporate it into your own project!

For more information, check out the resources below:

Need some inspiration for your next project? Check out some of these related tutorials:

Bus Pirate v3.6a Hookup Guide

A quick overview of the Bus Pirate v3.6a

Proto Pedal Example: Analog Equalizer Project

Building a gyrator-based analog equalizer using the Proto Pedal.

Qwiic Distance Sensor (VL53L1X, VL53L4CD) Hookup Guide

The Qwiic Distance Sensor - VL53L1X is a time of flight sensor that is capable of several modes, as well as having a range of 4M. It's cousin VL53L4CD is also a time of flight sensor with similar characteristics but it has a range of about 1.3M. Let's hook it up and find out just how far away that thing over there is.

1W LoRa MicroMod Function Board Hookup Guide

Everything you need to get started with the 1W LoRa MicroMod function board; a MicroMod function board that provides LoRa capabilities for your MicroMod project. Must be used in conjunction with a MicroMod main board and processor.