Qwiic GPS Clock

≡ Pages
Contributors: bboyho

Resources and Going Further

For more information, check out the resources below:

Need some inspiration for your next project? Check out some of these related tutorials tagged with time! Instead of a GPS module, try using a Real Time Clock (RTC) or grabbing the current time from the Internet. Or modify the code to display the time using addressable LEDs or an RGB matrix panel. Want to save your LCD or micro OLED from burn-in? Try adding code to turn off the display and wake it up using a distance sensor. Better yet, make an analog clock made out of LuMini LED Rings!

MetaWatch Teardown and Arduino Hookup

Tearing down the nifty Bluetooth-enabled MetaWatch. Then building an Arduino sketch to control it.

Blynk Board Project Guide

A series of Blynk projects you can set up on the Blynk Board without ever re-programming it.

DeadOn RTC Breakout Hookup Guide

An introduction to the DS3234 real-time clock (RTC), example wiring diagrams, and an Arduino library!

Getting Started with the SmartLED Shield for Teensy

In this tutorial, we will connect different RGB LED matrix panels to PixelMatix's SmartLED shield and Teensy.

Looking for a challenge? Try making a 12" 7-segment GPS Wall Clock and some addressable LEDs:

Updated GPS Clock

Updated GPS Wall Clock in the SparkFun Emporium Based on the Old 12" GPS Wall Clock Tutorial

For more information on the updated GPS Clock in the SparkFun Emporium, check out the Big_GPS_Clock GitHub repo.