MicroMod WiFi Function Board - ESP32 Hookup Guide
Contributors:
bboyho,
Elias The Sparkiest
Resources and Going Further
Now that you've successfully got your MicroMod ESP Function Board up and running, it's time to incorporate it into your own project! For more information, check out the resources below:
- Schematic (PDF)
- Board Files (ZIP)
- Board Dimensions (PNG)
- Silicon Labs CP210X Drivers
- Datasheet (ESP32-WROOM-32E)
- ReadTheDocs: ESP32 AT Command Set
- GitHub Hardware Repo
- SFE Product Showcase
Looking for more inspiration? Check out these other tutorials related to MicroMod.
Getting Started with MicroMod
Dive into the world of MicroMod - a compact interface to connect a microcontroller to various peripherals via the M.2 Connector!
MicroMod Weather Carrier Board Hookup Guide
A quick guide to help to create your own MicroMod weather station using the MicroMod Weather Carrier Board and Processor of your choice.
MicroMod RP2040 Processor Board Hookup Guide
This tutorial covers the basic functionality of the MicroMod RP2040 Processor Board and highlights the features of the dual-core ARM Cortex-M0+ processors development board. Get started with the first microcontroller from the Raspberry Pi Foundation!
MicroMod GNSS Function Board - NEO-M9N Hookup Guide
The u-blox NEO-M9N is a powerful GPS unit that now comes populated on a MicroMod Function Board! In this tutorial, we will quickly get you set up using it with the MicroMod ecosystem and Arduino so that you can start reading the output.