MicroMod Teensy Processor Hookup Guide

Pages
Contributors: El Duderino

Introduction

The SparkFun MicroMod Teensy Processor leverages the awesome computing power of the NXP iMXRT1062 chip and pairs it with the M.2 MicroMod connector to allow you to plug it into your choice of compatible MicroMod Carrier Board. The computing power of the ARM Cortex-M7 processer operates at clock speeds up to 600MHz with 16MB of Flash memory and 1024K RAM.

SparkFun MicroMod Teensy Processor

DEV-16402
$24.95

On top of excellent processing power and speed, the Teensy Processor offers a plethora of interface options including seven serial UART ports as well as four I2C buses and two SPI ports. Along with these standard interfaces, the Teensy Processor Board also features USB Host and Device capability up to 480Mbit/s, a CAN-Bus and a digital audio interface.

Teensy is a registered trademark of PJRC. The MicroMod Teensy is a collaboration between PJRC and SparkFun.

Required Materials

Along with your MicroMod Teensy Processor, you'll need a Carrier Board to plug your Processor into. SparkFun offers a variety of MicroMod Carrier Boards to fit your project's needs:

SparkFun MicroMod Data Logging Carrier Board

DEV-16829
$22.95

SparkFun MicroMod ATP Carrier Board

DEV-16885
$20.50

SparkFun MicroMod Input and Display Carrier Board

DEV-16985
$61.50

SparkFun MicroMod Weather Carrier Board

SEN-16794
Retired

You'll also need a USB-C cable to connect the Carrier to your computer and if you want to add some Qwiic breakouts to your MicroMod project you'll want at least one Qwiic cable. Below are some options for both of those cables:

SparkFun Qwiic Cable Kit

KIT-15081
$12.95

Reversible USB A to C Cable - 2m

CAB-15424
$10.50

USB 3.1 Cable A to C - 3 Foot

CAB-14743
$7.95

Depending on which Carrier Board you choose, you may need a few extra peripherals to take full advantage of them. Refer to the Carrier Boards' respective Hookup Guides for specific recommendations.

Suggested Reading

The SparkFun MicroMod ecosystem offers a unique way to allow users to customize their project to their needs. Do you want to send your weather data via a wireless signal (e.g. Bluetooth or WiFi)? There's a MicroMod Processor for that. Looking to instead maximize efficiency and processing power? You guessed it, there's a MicroMod Processor for that. If you are not familiar with the MicroMod ecosystem, take a look here:

If you aren't familiar with the MicroMod ecosystem, we recommend reading here for an overview:

MicroMod Logo
MicroMod Ecosystem

We also recommend reading through the following tutorials if you are not familiar with the concepts covered in them:

Serial Communication

Asynchronous serial communication concepts: packets, signal levels, baud rates, UARTs and more!

Serial Peripheral Interface (SPI)

SPI is commonly used to connect microcontrollers to peripherals such as sensors, shift registers, and SD cards.

Installing Arduino IDE

A step-by-step guide to installing and testing the Arduino software on Windows, Mac, and Linux.

Logic Levels

Learn the difference between 3.3V and 5V devices and logic levels.

I2C

An introduction to I2C, one of the main embedded communications protocols in use today.

Getting Started with the Teensy

Basic intro to the Teensy line of products, with soldering and programming suggestions.

Getting Started with MicroMod

Dive into the world of MicroMod - a compact interface to connect a microcontroller to various peripherals via the M.2 Connector!