MicroMod Main Board Hookup Guide

≡ Pages
Contributors: bboyho, Elias The Sparkiest

Hardware Overview

The overall functionality of the Single and Double Main Boards are the same. We'll use the Single Main Board more in this section to highlight the features since this is also included in the Double Main Board. We'll switch to the Double Main Board when necessary to highlight the features that are only included in the Double Main Board.

The only differences are that the Double Main Board includes:

  • two jumper shunts
  • ability to add a second MicroMod Function Board to the mix
  • board's width
Main Board - Single Measurements Main Board - Double Measurements
Main Board - Single Measurements Main Board - Double Measurements
(Zoomed Out)

Power

There are two ways to power the Main Boards, Processor Board, and Function Board(s).

  • USB
  • Single Cell LiPo Battery

It is fine to connect a power source to the USB connector and LiPo battery's JST connector at the same time. The MicroMod Main Board has power-control circuitry to automatically select the best power source.

Power USB

One option of powering the board is through the USB Type C connector. You will need a USB Type C cable to power the board with 5V. Power connected to the board's USB C connector will go through a resettable PTC fuse (rated at 2A max) and then the AP7361C 3.3V voltage regulator (rated at 1A max). The little green component close to the USB connector is the resettable PTC fuse while the square IC is the voltage regulator. The voltage regulator accepts voltages between ~3.3V to 6.0V.

USB Connector, PTC Fuse, and AP7361C Voltage Regulator

The USB Type C connector is also used to upload code to your Processor Board, send serial data to a terminal window, or charge the LiPo battery. Of course for portable power, you could connect a USB battery as an alternative to using a LiPo battery.

Power applied to the connector will light up the VIN and 3V3 LED. If you decide to bypass the PTC fuse, simply add a solder blob to the jumper labeled as PTC. There is also a jumper labeled as MEAS to measure the current consumption at the output of the 3.3V voltage regulator for your project.

Power LiPo

The other option is to connect a single cell LiPo battery (i.e. nominal 3.7V, 4.2V fully charged) to the 2-pin JST connector as shown below. A MCP73831 charge IC is included on the boards to safely charge the LiPo batteries via USB Type C connector. A switch is included to set the charge rate. The charge rate is probably set to ~166mA with both switches flipped to the ON position. This may vary depending on the position of the switch when it was pulled from the reel. Flip the switch to adjust the charge rate to either 100mA or 500mA using a precision flat head screw driver or tweezers.

LiPo Charge IC, Charge Rate Switch, and 2-Pin JST Connector

The voltage from the LiPo battery is regulated down to 3.3V as it goes through the AP7361C 3.3V voltage regulator (rated at 1A max).

MicroMod Processor Board

The MicroMod ecosystem allows you to easily swap out processors depending on your application. The location of the M.2 connector labeled as Processor is where you would connect and secure a MicroMod Processor Board.

Processor Board Socket

MicroMod Function Board

Beside the MicroMod Processor's socket is another M.2 connector for MicroMod Function Boards, which allow you to add additional functionality to your Processor Board. The Single Main Board includes one socket for a single Function Board while the Double Main Board includes two sockets for up two Function Boards.

Main Board - Single Function Board Sockets Main Board - Double Function Board Sockets
Main Board - Single Function Board Socket Main Board - Double Function Board Sockets

Reset and Boot Buttons

Each board includes a reset and boot button. There is an additional reset button PTH next to the reset button. Hitting the reset button to restart your Processor Board. Hitting the boot button will put the Processor Board into a special boot mode. Depending on the processor board, this boot pin may not be connected.

Reset and Boot Buttons

SWD Pins

For advanced users, we broke out the 2x5 SWD programming pins. Note that this is not populated so you will need a compatible header and compatible JTAG programmer to connect.

SWD Pins

MicroSD Socket

The board includes a microSD socket if your application requires you to log and save data to a memory card. The primary SPI pins (SDO, SDI, SCK, CS0) from your Processor and Function Board are connected to the microSD Socket.

MicroSD Card Socket

LEDs

There are three LEDs on the board:

  • VIN - The VIN LED lights up to indicate when power available from the USB connector.
  • 3V3 - The 3V3 LED lights up to indicate when there is a 3.3V available after power is regulated down from the USB connector or LiPo battery.
  • CHG - The on-board yellow CHG LED can be used to get an indication of the charge status of your battery. Below is a table of other status indicators depending on the state of the charge IC.

Charge StateLED status
No BatteryFloating (should be OFF, but may flicker)
ShutdownFloating (should be OFF, but may flicker)
ChargingON
Charge CompleteOFF

LEDs

Jumpers

The following five jumpers are included on both the Single and Double Main Boards.

  • MEAS - By default, the jumper is closed and located on the top side of the board. This jumper is used to measure your system's current consumption. You can cut this jumper's trace and connect the PTHs to a ammeter/multimeter to probe the output from the 3.3V voltage regulator. Check out our How to Use a Multimeter tutorial for more information on measuring current.
  • PTC - By default, the jumper is open and located on the bottom of the board. For advanced users that know what you are doing, add a solder blob to the jumper to bypass the resettable PTC fuse to pull more than 2A from the USB source.
  • 3.3V EN - By default, this jumper is open and located on the bottom of the board. Closing this jumper enables processor control of the 3.3V bus.
  • VIN LED - By default, this jumper is closed and located on the bottom of the board. Cut this trace to disable the LED that is connected to the input of the USB
  • 3.3V LED - By default, this jumper is closed and located on the bottom of the board. Cut this trace to disable the LED that is connected to the output of the 3.3V voltage regulator.
Top View Jumpers Bottom View Jumpers
Main Board - Single
Top View Jumpers
Main Board - Single
Bottom View Jumpers

Included only on the Double Main Board are two 1x3 male headers with 2-pin jumper shunts to enable the 3.3V voltage regulator for any Function Board connected to Function Zero and Function One using alternative Processor GPIO pins. Since certain processors have limited GPIO and may not be broken out on certain locations, alternative pins have been provided on the board. The ALT PWR EN0 jumper allows users to control the 3.3V voltage regulator on any Function Board that is connected to Function Zero. When the jumper shunt is on the left side toward the 2-pin JST connector, the jumper shunt connects the PWR EN0 to the Processor Board's GPIO G5 pin. Moving the jumper shunt to the other side connects the Processor Board's GPIO G5 pin to Function Board One's GPIO G3 pin.

Main Board - Double Jumpers

The ALT PWR EN1 jumper allows users control power from the 3.3V voltage regulator for any Function Board that is connected to Function One when the jumper shunt is connecting PWR EN1 and Processor Board's GPIO G6 pin. Moving the jumper shunt to the other side connects the Processor Board's GPIO G6 pin to Function Board One's GPIO G4 pin.

Qwiic and I2C

The board includes a vertical and horizontal Qwiic connector. These are connected to the primary I2C bus and 3.3V power on both the Processor and Function Board connectors allowing you to easily add a Qwiic-enabled device to your application.

Qwiic Connectors

Note that there are two mounting holes for Qwiic-enabled boards that have a standard 1.0"x1.0" size board. The image below highlighted with a black square is where you would place the board.

Qwiic Mounting Holes

MicroMod Pinout

Depending on your window size, you may need to use the horizontal scroll bar at the bottom of the table to view the additional pin functions. Note that the M.2 connector pins on opposing sides are offset from each other as indicated by the bottom pins where it says (Not Connected)*. There is no connection to pins that have a "-" under the primary function.

AUDIO UART GPIO/BUS I2C SDIO SPI Dedicated
Processor Pins Function Zero Pins Main Board - Single Miscellaneous Pins
GND GND GND
3.3V - 3.3V
USB_D+_Processor - USB_D+
3.3V_EN - 3.3V_EN
USB_D-_Processor - USB_D-
RESET# (I - Open Drain) - RESET# (I - Open Drain)
GND GND GND
USB_VIN - USB_VIN
D0_Processor F0 -
BOOT (I - Open Drain) - BOOT (I - Open Drain)
I2C_SDA_Processor I2C_SDA I2C_SDA (Qwiic)
UART_RTS_Processor UART_RTS -
I2C_SCL_Processor I2C_SCL I2C_SCL (Qwiic)
UART_CTS_Processor UART_CTS -
I2C_INT_Processor I2C_INT -
UART_TX_Processor UART_RX -
D1_Processor - SD Card CS
(microSD Card)
UART_RX_Processor UART_TX -
SWDCK_Processor - SWDCK (2x5 Header)
SWDIO_Processor - SWDCK (2x5 Header)
PWM0_Processor PWM0 -
GND GND GND
A0_Processor A0 -
USBHOST_D+_Processor USBHOST_D+ -
GND GND GND
USBHOST_D-_Processor USBHOST_D- -
A1_Processor PWR_EN0 -
GND GND GND
G0_Processor F3 -
CAN_RX_Processor CAN_TX -
G1_Processor F4 -
CAN_TX_Processor CAN_RX -
G2_Processor F5 -
GND GND GND
G3_Processor F6 -
G4_Processor F7 -
BATT_VIN / 3 (I - ADC) (0 to 3.3V) - BATT_VIN / 3 (I - ADC) (0 to 3.3V)
SPI_CS0_Processor F1 -
SPI_SCK_Processor SPI_SCK SPI_SCK
(microSD Card)
SPI_DI_Processor SPI_DO SPI_DO
(microSD Card)
SPI_DO_Processor SPI_DI SPI_DI
(microSD Card)
SDIO_DATA2_Processor PWR_EN0 -
Processor Pins Function Zero Pins Function One Pins Main Board - Double Miscellaneous Pins
GND GND GND GND
3.3V - - 3.3V
USB_D+_Processor - - USB_D+
3.3V_EN - - 3.3V_EN
USB_D-_Processor - - USB_D-
RESET# (I - Open Drain) - - RESET# (I - Open Drain)
GND GND GND GND
- - - -
USB_VIN - - USB_VIN
D0_Processor F0 - -
BOOT (I - Open Drain) - - BOOT (I - Open Drain)
I2C_SDA_Processor I2C_SDA I2C_SDA I2C_SDA (Qwiic)
UART1_RTS_Processor UART_RTS (No Flow Control) -
I2C_SCL_Processor I2C_SCL I2C_SCL I2C_SCL (Qwiic)
UART_CTS_Processor UART_CTS (No Flow Control) -
I2C_INT_Processor I2C_INT I2C_INT -
UART1_TX_Processor UART_RX - -
D1_Processor - F0 -
UART1_RX_Processor UART_TX - -
UART2_RX_Processor - UART_TX -
SWDCK_Processor - - SWDCK (2x5 Header)
UART2_TX_Processor - UART_RX -
SWDIO_Processor - - SWDCK (2x5 Header)
PWM0_Processor PWM - -
GND GND GND GND
A0_Processor A0 - -
USBHOST_D+_Processor USBHOST_D+ (No USB Host) -
GND GND GND GND
USBHOST_D-_Processor USBHOST_D- (No USB Host) -
A1_Processor - A0 -
GND GND GND GND
G0_Processor F3 - -
CAN_RX_Processor CAN_TX (No CAN BUS) -
G1_Processor F4 - -
CAN_TX_Processor CAN_RX (No CAN BUS) -
G2_Processor F5 - -
GND GND GND GND
G3_Processor F6 - -
PWM1_Processor - PWM -
G4_Processor F7 - SD Card CS
(microSD Card)
BATT_VIN / 3 (I - ADC) (0 to 3.3V) - - BATT_VIN / 3 (I - ADC) (0 to 3.3V)
- - - -
- - - -
- - - -
- - - -
- - - -
SPI_CS0_Processor F1 - -
- - - -
SPI_SCK_Processor SPI_SCK SPI_SCK SPI_SCK
(microSD Card)
- - - -
SPI_DI_Processor SPI_DO SPI_DO SPI_DO
(microSD Card)
SDIO_CLK_Processor - F7 -
SPI_DO_Processor SPI_DI SPI_DI SPI_DI
(microSD Card)
SDIO_CMD_Processor - F6 -
- - - -
- - - -
- - - -
SDIO_DATA1_Processor - PWR_EN1 -
- - - -
SDIO_DATA2_Processor PWR_EN0 - -
G7_Processor - F5 -
SPI_CS1_Processor - SPI_CS1 -
G6_Processor - F4 -
- - - -
Alternative
Function
Primary
Function
Bottom
Pin
   Top   
Pin
Primary
Function
Alternative
Function
(Not Connected) 75 GND
VIN 74 73 3.3V
VIN 72 71 Power EN
- 70 69 -
- 66 65 -
- 64 63 -
- 62 61 F7
- 60 59 F6
- 58 57 F5
- 56 55 F4
- 54 53 F3
- 52 51 F2 PWM
- 50 49 F1 SPI_CS0
- 48 47 F0 INT
- 46 45 GND
- 44 43 CAN_TX
- 42 41 CAN_RX
- 40 39 GND
A0 38 37 USBHOST_D-
EEPROM_A0 36 35 USBHOST_D+
EEPROM_A1 34 33 GND
EEPROM_A2 32 31 Module Key
Module Key 30 29 Module Key
Module Key 28 27 Module Key
Module Key 26 25 Module Key
Module Key 24 23 I2C_INT
- 22 21 I2C_SCL
- 20 19 I2C_SDA
UART_CTS 18 17 -
UART_RTS 16 15 UART_RX
- 14 13 UART_TX
- 12 11 -
- 10 9 -
- 8 7 SPI_SDO
- 6 5 SPI_SDI
- 4 3 SPI_SCK
- 2 1 GND
Alternative Function Alternative Function Alternative Function Primary Function Bottom
Pin
   Top   
Pin
Primary Function Alternative Function Alternative Function Alternative Function
(Not Connected) 75 GND
3.3V 74 73 G5 / BUS5
RTC_3V_BATT 72 71 G6 / BUS6
SPI_CS1# SDIO_DATA3 (I/O) 70 69 G7 / BUS7
SDIO_DATA2 (I/O) 68 67 G8
SDIO_DATA1 (I/O) 66 65 G9 ADC_D- CAM_HSYNC
SPI_CIPO1 SDIO_DATA0 (I/O) 64 63 G10 ADC_D+ CAM_VSYNC
SPI COPI1 SDIO_CMD (I/O) 62 61 SPI_CIPO (I)
SPI SCK1 SDIO_SCK (O) 60 59 SPI_COPI (O) LED_DAT
AUD_MCLK (O) 58 57 SPI_SCK (O) LED_CLK
CAM_MCLK PCM_OUT I2S_OUT AUD_OUT 56 55 SPI_CS#
CAM_PCLK PCM_IN I2S_IN AUD_IN 54 53 I2C_SCL1 (I/O)
PDM_DATA PCM_SYNC I2S_WS AUD_LRCLK 52 51 I2C_SDA1 (I/O)
PDM_CLK PCM_CLK I2S_SCK AUD_BCLK 50 49 BATT_VIN / 3 (I - ADC) (0 to 3.3V)
G4 / BUS4 48 47 PWM1
G3 / BUS3 46 45 GND
G2 / BUS2 44 43 CAN_TX
G1 / BUS1 42 41 CAN_RX
G0 / BUS0 40 39 GND
A1 38 37 USBHOST_D-
GND 36 35 USBHOST_D+
A0 34 33 GND
PWM0 32 31 Module Key
Module Key 30 29 Module Key
Module Key 28 27 Module Key
Module Key 26 25 Module Key
Module Key 24 23 SWDIO
UART_TX2 (O) 22 21 SWDCK
UART_RX2 (I) 20 19 UART_RX1 (I)
CAM_TRIG D1 18 17 UART_TX1 (0)
I2C_INT# 16 15 UART_CTS1 (I)
I2C_SCL (I/0) 14 13 UART_RTS1 (O)
I2C_SDA (I/0) 12 11 BOOT (I - Open Drain)
D0 10 9 USB_VIN
SWO G11 8 7 GND
RESET# (I - Open Drain) 6 5 USB_D-
3.3V_EN 4 3 USB_D+
3.3V 2 1 GND
Signal Group Signal I/O Description Voltage
Power 3.3V I 3.3V Source 3.3V
GND Return current path 0V
USB_VIN I USB VIN compliant to USB 2.0 specification. Connect to pins on processor board that require 5V for USB functionality 4.8-5.2V
RTC_3V_BATT I 3V provided by external coin cell or mini battery. Max draw=100μA. Connect to pins maintaining an RTC during power loss. Can be left NC. 3V
3.3V_EN O Controls the carrier board's main voltage regulator. Voltage above 1V will enable 3.3V power path. 3.3V
BATT_VIN/3 I Carrier board raw voltage over 3. 1/3 resistor divider is implemented on carrier board. Amplify the analog signal as needed for full 0-3.3V range 3.3V
Reset Reset I Input to processor. Open drain with pullup on processor board. Pulling low resets processor. 3.3V
Boot I Input to processor. Open drain with pullup on processor board. Pulling low puts processor into special boot mode. Can be left NC. 3.3V
USB USB_D± I/O USB Data ±. Differential serial data interface compliant to USB 2.0 specification. If UART is required for programming, USB± must be routed to a USB-to-serial conversion IC on the processor board.
USB Host USBHOST_D± I/O For processors that support USB Host Mode. USB Data±. Differential serial data interface compliant to USB 2.0 specification. Can be left NC.
CAN CAN_RX I CAN Bus receive data. 3.3V
CAN_TX O CAN Bus transmit data. 3.3V
UART UART_RX1 I UART receive data. 3.3V
UART_TX1 O UART transmit data. 3.3V
UART_RTS1 O UART ready to send. 3.3V
UART_CTS1 I UART clear to send. 3.3V
UART_RX2 I 2nd UART receive data. 3.3V
UART_TX2 O 2nd UART transmit data. 3.3V
I2C I2C_SCL I/O I2C clock. Open drain with pullup on carrier board. 3.3V
I2C_SDA I/O I2C data. Open drain with pullup on carrier board 3.3V
I2C_INT# I Interrupt notification from carrier board to processor. Open drain with pullup on carrier board. Active LOW 3.3V
I2C_SCL1 I/O 2nd I2C clock. Open drain with pullup on carrier board. 3.3V
I2C_SDA1 I/O 2nd I2C data. Open drain with pullup on carrier board. 3.3V
SPI SPI_COPI O SPI Controller Output/Peripheral Input. 3.3V
SPI_CIPO I SPI Controller Input/Peripheral Output. 3.3V
SPI_SCK O SPI Clock. 3.3V
SPI_CS# O SPI Chip Select. Active LOW. Can be routed to GPIO if hardware CS is unused. 3.3V
SPI/SDIO SPI_SCK1/SDIO_CLK O 2nd SPI Clock. Secondary use is SDIO Clock. 3.3V
SPI_COPI1/SDIO_CMD I/O 2nd SPI Controller Output/Peripheral Input. Secondary use is SDIO command interface. 3.3V
SPI_CIPO1/SDIO_DATA0 I/O 2nd SPI Peripheral Input/Controller Output. Secondary use is SDIO data exchange bit 0. 3.3V
SDIO_DATA1 I/O SDIO data exchange bit 1. 3.3V
SDIO_DATA2 I/O SDIO data exchange bit 2. 3.3V
SPI_CS1/SDIO_DATA3 I/O 2nd SPI Chip Select. Secondary use is SDIO data exchange bit 3. 3.3V
Audio AUD_MCLK O Audio master clock. 3.3V
AUD_OUT/PCM_OUT/I2S_OUT/CAM_MCLK O Audio data output. PCM synchronous data output. I2S serial data out. Camera master clock. 3.3V
AUD_IN/PCM_IN/I2S_IN/CAM_PCLK I Audio data input. PCM syncrhonous data input. I2S serial data in. Camera periphperal clock. 3.3V
AUD_LRCLK/PCM_SYNC/I2S_WS/PDM_DATA I/O Audio left/right clock. PCM syncrhonous data SYNC. I2S word select. PDM data. 3.3V
AUD_BCLK/PCM_CLK/I2S_CLK/PDM_CLK O Audio bit clock. PCM clock. I2S continuous serial clock. PDM clock. 3.3V
SWD SWDIO I/O Serial Wire Debug I/O. Connect if processor board supports SWD. Can be left NC. 3.3V
SWDCK I Serial Wire Debug clock. Connect if processor board supports SWD. Can be left NC. 3.3V
ADC A0 I Analog to digital converter 0. Amplify the analog signal as needed to enable full 0-3.3V range. 3.3V
A1 I Analog to digital converter 1. Amplify the analog signal as needed to enable full 0-3.3V range. 3.3V
PWM PWM0 O Pulse width modulated output 0. 3.3V
PWM1 O Pulse width modulated output 1. 3.3V
Digital D0 I/O General digital input/output pin. 3.3V
D1/CAM_TRIG I/O General digital input/output pin. Camera trigger. 3.3V
General/Bus G0/BUS0 I/O General purpose pins. Any unused processor pins should be assigned to Gx with ADC + PWM capable pins given priority (0, 1, 2, etc.) positions. The intent is to guarantee PWM, ADC and Digital Pin functionality on respective ADC/PWM/Digital pins. Gx pins do not guarantee ADC/PWM function. Alternative use is pins can support a fast read/write 8-bit or 4-bit wide bus. 3.3V
G1/BUS1 I/O 3.3V
G2/BUS2 I/O 3.3V
G3/BUS3 I/O 3.3V
G4/BUS4 I/O 3.3V
G5/BUS5 I/O 3.3V
G6/BUS6 I/O 3.3V
G7/BUS7 I/O 3.3V
G8 I/O General purpose pin 3.3V
G9/ADC_D-/CAM_HSYNC I/O Differential ADC input if available. Camera horizontal sync. 3.3V
G10/ADC_D+/CAM_VSYNC I/O Differential ADC input if available. Camera vertical sync. 3.3V
G11/SWO I/O General purpose pin. Serial Wire Output 3.3V

Board Dimensions

The board dimension of the MicroMod Main Board - Single is 2.90" x 3.40" while the MicroMod Main Board - Double is 2.90" x 4.90". Both boards include 5x mounting holes. Four are located on the edge of each board. The fifth mounting hole is located 0.80" away from another mounting hole to mount Qwiic-enabled boards that have the standard 1.0"x1.0" size board.

MicroMod Main Board - Single MicroMod Main Board - Double