Getting Started with LilyPad

≡ Pages
Contributors: Gella

Programmed with Arduino

Have an idea for a custom project and ready to program? The LilyPad line has a variety of LilyPad Arduino microcontrollers to choose from, all compatible with free Arduino software.

LilyPad ProtoSnap Plus connected to computer

The LilyPad ProtoSnap Plus is a great place to start prototyping a project — it includes seven LilyPad boards pre-wired to a LilyPad microcontroller for experimenting with code before you sew.

LilyPad ProtoSnap Plus

DEV-14346
$47.50

The LilyPad ecosystem also includes four stand-alone LilyPad controllers, the LilyPad Arduino USB, LilyPad Arduino 328 Main Board, LilyPad Arduino Simple Board, and LilyPad Arduino SimpleSnap. These controller boards can be connected to most of the LilyPad boards for light-up, sound-making, or sensing projects.

LilyPad Arduino USB - ATmega32U4 Board

DEV-12049
$31.95

LilyPad Arduino 328 Main Board

DEV-13342
$19.50

LilyPad Arduino Simple Board

DEV-10274
Retired

LilyPad Arduino SimpleSnap

DEV-10941
Retired

Check out Choosing a LilyPad Arduino for Your Project for a side-by-side comparison of each board’s features.

Choosing a LilyPad Arduino for Your Project

October 27, 2015
Not sure which LilyPad Arduino is right for you? We'll discuss the features of each and help you decide.