E-Textile Mask

This Tutorial is Retired!

For an updated E-Textile Mask tutorial, try checking out the "Illuminated Mask" tutorial.

View the updated tutorial: Illuminated Mask

≡ Pages
Contributors: Gella

Step 4: Test Your Circuit

Insert the coin cell battery into the battery holder with the positive (labeled) side facing up. Turn on the switch and see if your LED row shines brightly! If any of the LEDs aren't illuminating, check your stitches to make sure they are tight. If not you can go in and sew with a bit of conductive thread over the connection point, holding the piece down tighter and making sure that your thread is touching both the board and the original sewn line.

This image from another tutorial shows how to place a battery in a LilyPad Battery Holder.

alt text