Designing with the SparkFun Artemis

≡ Pages
Contributors: Nate, Ell C

Hardware Overview

This section covers the technical details of the Artemis including the footprint and electrical characteristics. If you’ve already got a dev board with the Artemis module mounted, you can skip this section and head to Unique Features. That said, when was the last time you got to actually see inside one of these modules?

RF shield removed showing the internals of the Artemis module

RF shield removed showing the internals of the Artemis module

Apollo3

The core of the Artemis module is the Apollo3 by Ambiq. This is an ARM Cortex-M4F (F indicates hardware floating point operations) with 1M of flash and 384k of RAM. The datasheet is available here.

Artemis module with Apollo3 highlighted

BLE Antenna

The Apollo3 has a built-in Bluetooth 5.0 radio and the module has a built in 2.4GHz antenna with 2dBi of gain.

2dBi antenna highlighted

Onboard DC Buck

The Apollo3 can operate from 3.6 to 1.8V. To allow for such a large window the Apollo3 has two built in DC buck circuits that regulate the input VCC down to the core voltage with >80% efficiency. The Artemis module includes two inductors to allow for minimum power consumption.

Inductors on the module

Dimensions

The module measures 15.5 x 10.5 x 2.3mm and weighs 0.6 grams.

Artemis on a quarter

Recommended Footprint

The recommended PCB layout for the module is shown here:

Artemis recommended PCB footprint

Recommended SMD footprint for Artemis module. Top view.

Be sure to checkout the Artemis Integration Guide for specific dimensions and considerations. If you design with EAGLE PCB simply clone one of our open source hardware designs that utilize the Artemis (RedBoard Artemis, RedBoard Artemis Nano, and RedBoard Artemis ATP) and begin laying out your board!

Bottom side of SparkFun Artemis module

Rear view of the Artemis module

The Apollo3 is a powerful IC but its 0.5mm BGA package requires a 4 layer PCB with buried and epoxy-filled vias. This makes the PCBs expensive and difficult to produce. We designed Artemis to rid you of these concerns.

Example routing of Artemis

Laying out a PCB with Artemis can be done on a 2-layer PCB with 8mil trace/space. Routing under the module is allowed. Keep all ground pours away from the antenna area. If mechanical exposure allows for it the antenna can be extended over the edge of the PCB for increased reception.