SparkFun Line Follower Array Hookup Guide

≡ Pages
Contributors: MTaylor

Hardware Overview

The array PCB has a few pieces to note.

alt text

  1. IR brightness control and indicator -- The IR PWR led shows the strength of the IR LEDs. Brighter means more IR emitted.
  2. Polarity marking -- Shows getPosition() polarity.
  3. Robot vision indicators -- See what the IR sensors are picking up. Note: these are not inverted by the library's set/clearInvertBits() functions. Usage covered in Setting the Brightness
  4. Digital interface -- Described in the Assembly section.
  5. I2C pull option jumper -- Defaulted to 3.3V pull-up. Can be converted to 5V if necessary. See Setting the Jumpers.
  6. Mounting holes -- The inner two holes fit the Shadow chassis. Others are general purpose.
  7. The IR transducers -- These emit and detect IR radiation.
  8. I2C address selection -- Set the jumpers in accordance with the table for a desired address.

Electrical Specifications

Parameter Conditons Min Typ. Max
Supply Current
Vcc = 5.0v
Strobing disabled
25

185
mA
Vcc = 5.0v
Strobing enabled
Running 'MostBasicFollower'
16 100 160 mA
Read Cycle TIme
Vcc = 5.0v
Strobing Enabled

3.2
ms
Vcc = 5.0v
Strobing Disabled
250 us