Qwiic IR Array (MLX90640) Hookup Guide

≡ Pages
Contributors: Englandsaurus

Hardware Assembly

Since we don't have a Qwiic shield for the Teensy at this point in time, we'll need to connect our Qwiic Infrared Array through the breadboard compatible Qwiic cable. Check out the following table if you're unsure of how to connect your Qwiic cable. The Teensy 3.5 pinout is available here. For more pin assigments, refer to the Teensy's reference page.

ColorFunctionPin
BlackGroundAny GND pin
RedPower (3.3V)Any 3.3V pin
YellowClock19
BlueData18

Once you have your cable hooked up to the breadboard, go ahead and plug it into your MLX90640 IR Array and you'll be ready to go.

MLX90640 Plugged into Breadboard

MLX90640 Plugged into Breadboard