QuickLogic Thing Plus (EOS S3) Hookup Guide

≡ Pages
Contributors: bboyho

Hardware Overview

The QuickLogic Thing Plus EOS S3 is a small form factor system ideal for enabling the next generation of low-power Machine Learning (ML) capable Internet of Things (IoT) devices. Unlike other development boards which are based on proprietary hardware and software tools, the QuickLogic Things Plus is based on 100% open source hardware, compatible with the Feather form factor, and is built around 100% open source software (including the Symbiflow FPGA Tools).

The QuickLogic is powered by QuickLogic’s EOS™ S3, the first eFPGA-enabled Arm Cortex©-M4F MCU to be fully supported with Zephyr RTOS and FreeRTOS.

Other functionality includes:

  • QuickLogic EOS S3 MCU Platform
  • ST micro LIS2DH12TR accelerometer
  • Vesper VM3011 Adaptive ZeroPower Listening™ Digital Piezoelectric MEMS PDM Microphone
  • SparkFun’s Qwiic connector to enable easy connection to large number of Qwiic modules
  • 16Mbit of on-board flash memory
  • User button and RGB LED
  • Powered from USB or a single Li-Po battery
  • Integrated battery charger
  • USB data signals tied to programmable logic
  • IO signals routed into general purpose pinheads
  • Compatible with standard 0.1" breadboards

Benefits

  • QuickLogic Thing Plus EOS S3 is small, Feather compatible, inexpensive, and is 100% supported by open source tools.
  • With a Cortex M4F MCU and integrated eFPGA, the EOS S3 lets you innovate with 100% open source hardware and software.

Applications

  • Tiny ML applications (such as with SensiML’s AI Software Platform and Google’s TensorFlow Lite)
  • General purpose MCU applications

Board Layout

Below is a quick overview of the board layout and components.

  • QuickLogic EOS S3 MCU Platform
  • ST micro LIS2DH12TR accelerometer
  • SparkFun’s Qwiic connector
  • Vesper’s VM3011 MEMS PDM microphone
  • 16Mbit of on-board flash memory
  • User button and RGB LED
  • Hardware Reset button
  • Powered from USB or a single Li-Po battery
  • Integrated battery charger
  • USB data signals tied to programmable logic
  • IO signals break-routed into general purpose pinheads

alt text

IO Expansion Connectors EOS S3 MCU IO Map to QuickLogic Thing Plus

Below is the graphical datasheet of the QuickLogic Thing Plus EOS S3 to reference the pins followed by a table listing the EOS S3 pins. Due to the size of the board and components, the silkscreen is printed on the back of the board. You can flip over the board reference the pin name and its respective function as well.

QuickLogic Thing Plus Graphical Datasheet

Click image for a closer view.

EOS S3 MCU IO QuickLogic Thing Plus Function Additional Function Expansion
IO_0 I2C0 SCL J9.11
IO_1 I2C0 SDA J9.12
IO_2 IO J6.7
IO_3 Accelerometer LIS2DH12TR Interrupt J9.10
IO_4 IO J8.8
IO_5 IO J8.9
IO_6 User Button Input J8.10
IO_7 IO J8.11
IO_8 IO J8.12
IO_10 IO J8.13
IO_11 IO J8.6
IO_12 IO J8.7
IO_13 IO J6.8
IO_14 Serial Wire Debug CLK J6.4
IO_15 Serial Wire Debug DATA J6.2
IO_16 IO SPI Peripheral CLK J9.8
IO_17 IO SPI Peripheral CIPO (input) J9.7
IO_18 Blue LED N/A
IO_19 IO SPI Peripheral COPI J9.6
IO_20 IO SPI Peripheral CSn J9.5
IO_21 Green LED N/A
IO_22 Red LED N/A
IO_23 IO I2S Peripheral WCLK (Frame) J8.3
IO_24 IO I2S Peripheral DATA (dout) J8.4
IO_25 IO J6.9
IO_27 IO SPI Controller CS2 J9.2
IO_28 PDM Data; to isolate, remove R28 J8.1
IO_29 PDM CKO J8.2
IO_30 IO J6.10
IO_31 IO I2S Peripheral CLK (input) J8.5
IO_32 IO J9.3
IO_33 IO J9.4
IO_34 SPI Controller CLK J6.6
IO_36 SPI Controller CIPO J6.4
IO_38 SPI Controller COPI (flash) J6.5
IO_40 IO N/A
IO_43 IO Interrupt Output to Host J9.9
IO_44 IO UART TX J6.2
IO_45 IO UART RX J6.3

Connector J9

alt text

J2 EOS S3 MCU IO BGA Pin# Function
1 VBAT
2 3.3V Circuit Enable
3 VBUS
4 IO_27 HS IO; SPI Controller CSn2
5 IO_20 G8 SPI Peripheral SSn input; EOS S3 boot-strap
6 IO_19 H8 SPi Peripheral COPI input; EOS S3 boot-strap
7 IO_17 D7 SPI Peripheral CIPO output
8 IO_16 E7 SPI Peripheral CLK input
9 IO_43 D1 EOS S3 Interrupt Output
10 IO_3 A2 Accel Interrupt input
11 IO_0 B1 I2C0 SCL
12 IO_1 C1 I2C0 SDA

Connector J6

alt text

J6 EOS S3 MCU IO BGA Pin# Function
1 Ground
2 IO_44 E1 S3 UART TX
3 IO_45 G1 S3 UART RX
4 IO_36 H3 SPI Controller CIPO input
5 IO_38 E2 SPI Controller COPI output
6 IO_34 F3 SPI Controller CLK output
7 IO_2 A1 IO
8 IO_13 D6 IO
9 IO_25 F7 IO
10 IO_30 F4 IO
11 ADC1 C7 ADC1 input
12 No Connect
13 Ground
14 No Connect
15 +3.3V
16 SYS_RSTn F8 EOS S3 HW reset input

Connector J8

alt text

J8 EOS S3 MCU IO BGA Pin# Function
1 IO_28 G5 PDM microphone Data
2 IO_29 F5 PDM microphone CLK
3 IO_23 H6 I2S Peripheral WCLK Input
4 IO_24 G6 I2S Peripheral DATA output
5 IO_31 G4 I2S Peripheral CLK input
6 IO_11 C5 IO
7 IO_12 B5 IO
8 IO_4 B2 IO
9 IO_5 C3 IO
10 IO_6 B3 User button input
11 IO_7 A3 IO
12 IO_8 C4 IO
13 IO_10 A4 IO
14 IO_35 F2 IO
15 +3.3V
16 Ground
17 +3.3V
18 Ground

Development Connector

EOS S3 MCU SWD Connector

Below is the SWD connector used to program the board. Taken from the graphical datasheet are the pin labels on the right for reference.

alt text

J7 EOS S3 MCU IO Function
1 +3.3V
2 IO_15 SWD_IO
3 Ground
4 IO_14 SWD_CLK
5 Ground
6 No Connect
7 No Connect
8 No Connect
9 Ground
10 SYS_RSTn Hardware Reset

Boot-strap IO_19 & IO_20

There are two pair of IO pins that are reserved for flashing the EOS S3 with a programmer. When booting a program from flash, you'll need to keep these pins open.

alt text

  • Install both shunts to use SWD Debugger for development
  • Remove both shunts for boot-from-flash

Bootstrap J2 and J3

Power

There are two ways to provide power to the QuickLogic Thing Plus: USB connector (J5) or Battery connector (J4). When both ports are connected at the same time, the USB power activates the battery charging circuit that provide charging current to the battery.

When using a rechargeable battery, the minimum input voltage will determine the maximum currents that the system needs to support. This is important when connecting additional peripherals to the QuickLogic Thing Plus that also requires connection to +3.3V for supplies.

alt text

The MCP73831 LiPo charger is set to ~212.76mA for the default charge rate. Before you plug a battery into the charger, you should be aware of your battery's capacity and the charge current supplied by the charger. To be safe, you should keep the charge current at or below 1C of your battery. That means you should connect a LiPo battery that has a capacity of ~212.75mAh or higher to charge safely. For more information on the charge LED's status, check out the LiPo USB Charger breakout board for the MCP73831.

RGB LED

Speaking of LEDs, the board includes a build in RGB LED. As listed earlier in the tutorial, the leds can be controlled using pin 22 (red),p in 21 (green), and pin 18 (blue). Note that the pins are not routed to the edge of the board.

alt text

User and Reset Buttons

The board includes a user button and hardware reset button. These are also connected to the edge of the board as well. The reset pin is also connected to the SWD pin when connecting to a programmer.

alt text

Connecting Additional Peripherals to the QuickLogic Thing Plus

QuickLogic Thing Plus supports direct connection to FeatherWing module (providing that the FeatherWing module has Stack Headers installed) via expansion connector J2 and J3. Refer to AdaFruit's web site for additional information on available FeatherWing modules.

Sensor with I2C Port

QuickLogic Thing Plus board supports connecting to sensor module with I2C peripheral interface via expansion connectors J2. You can also access the pins along the J9 header.

alt text

QuickLogic Thing Plus I2C supports I2C Standard mode (100KHz) and Fast mode (400KHz). There is one I2C bus available; additional I2C IP can be implemented in EOS S3 FPGA.

  • I2C0 bus: J2 pin 12 (SDA) and J2 pin 11 (SCL); the signals (SCL and SDA) are connected to 4.7KΩ pull-up resistor. This bus is shared with onboard I2Csensor, LIS2DH12TR (b0011000x).

Steps to connect external I2C sensors to QuickLogic Thing Plus board:

  • Ground connection
  • Power connection (+3.3V supplies); check supply voltage level meeting connecting module requirement
  • Connect SCL and SDA signals; check IO level (> +3.0V IO only)
  • Keep connecting wires as short as possible
  • Configure the I2Caddress to avoid LIS2DH12TR assigned address (b0011000x)
  • Check SCL and SDA rise time (< 1000 ns for Standard mode and < 300 ns for Fast mode)

Note: You may need to use oscilloscope to validate the rise time for SCL and SDA to stay within rise time specification

LIS2DH12TR Accelerometer

The board includes the LIS2DH12TR triple axis accelerometer. Below is the reference axis of the IC based on the datasheet. This sensor connected to the I2C bus. The address for the accelerometer is set to 0b0011000 (0x18). The accelerometer INT1 pin is connected to pin 3.

alt text

Sensor with SPI Peripheral Port

QuickLogic Thing Plus board supports connecting to sensor module with SPI peripheral interface via expansion connectors J6 and J9: SPI CONTROLLER CLK (J6 pin 6), SPI CONTROLLER CIPO (J6 pin 4), SPI CONTROLLER COPI (J6 pin 5) and SPI CONTROLLER CS2 (J9 pin 4).

alt text

The maximum supported SPI clock frequency is 10MHz.

Steps to connect external SPI sensor to QuickLogic Thing Plus board:

  • Ground connection
  • Power connection (+3.3V supplies check supply voltage level meeting connecting module requirement
  • Connect SPI CONTROLLER signals; check IO level (> +3.0V IO only)
  • Keep connecting wires as short as possible
  • Check signal quality using scope

PDM Microphones

Single PDM Microphone

The on-board PDM microphone (Vesper VM3011) is configured as left channel output (driving active data on falling edge of PDM CLK). Based on the design of the microphone, there is a drill hit through the board that allows an opening for the sound.

alt text

QuickLogic Thing Plus supports external PDM microphone connection via expansion connector J8: PDM CLK (J8 pin 2) and PDM DATA (J8 pin 1).

Steps to connect one external PDM microphone to QuickLogic Thing Plus board:

  • Ground connection
  • Power connection (+3.3V supplies check supply voltage level meeting connecting module requirement
  • Remove R28 (100Ω resistor)
  • Connect PDM CLK and PDM DATA signals; check IO level (> +3.0V IO only)
  • Keep connecting wires as short as possible
  • PDM microphone is configured as right channel microphone; the L/R signal or Channel signal is connected to VDD
  • Check signal quality using scope

Double PDM Microphone

To support two external PDM microphones configuration, it is required to disable the connection of the on-board PDM microphone.

QuickLogic Thing Plus supports external PDM microphone connection via expansion connector J8: PDM CLK (J8 pin 2) and PDM DATA (J8 pin 1).

Steps to connect two external PDM microphones to QuickLogic Thing Plus board:

  • Ground connection
  • Power connection (+3.3V supplies check supply voltage level meeting connecting module requirement
  • Remove R28 (100Ω resistor)
  • Connect PDM CLK and PDM DATA signals; check IO level (> +3.0V IO only)
  • Keep connecting wires as short as possible; avoid star connection scheme (see figure below)
  • Configure one PDM microphone as left channel and one PDM microphone as right channel
  • Check signal quality using scope

alt text

Board Dimensions

The board is 2.75"x2.10". While the board uses the Thing Plus footprint, length of the board is slightly longer than other Thing Plus designs.

alt text