LilyPad RGB LED Hookup Guide

≡ Pages
Contributors: bboyho, Gella

Using in a Simple E-Sewing Project

The RGB LED doesn't need to be connected to a microcontroller in order to control it. Here are some examples of using simple circuits to mix colors with the LED.

To experiment with basic color mixing, you can use alligator clips on the RGB LED's sew tabs to temporarily connect them to a power source, such as a LilyPad Coin Cell Battery Holder with a coin cell battery. Connect the negative tab (-) to the negative sew tab on the battery holder with a clip, and each color tab R (Red), G (Green), and B (Blue) to the postivie tab (+) to connect them. The combination of color sew tabs that are connected to power will create a variety of colors.

LilyPad RGB LED connected to three alligator clips and a LilyPad Battery Holder

You can replace these connections with switches or buttons for a simple color mixing circuit. After prototyping and testing a project with the RGB LED, you can replace the connections with conductive thread in your project.

RGB LED stitched with conductive thread to three LilyPad Switches and a LilyPad Battery Holder

Simple color mixing circuit using a LilyPad Switches connected to each color tab of the RGB LED.