HX1 APRS Transmitter Hookup Guide

≡ Pages
Contributors: MikeGrusin

Connecting to Trackuino

Note: This example assumes you are using the latest version of the Arduino IDE on your desktop. If this is your first time using Arduino, please review our tutorial on installing the Arduino IDE. Make sure the included header files are in the same folder in order for the trackuino.ino sketch to compile.

Several open-source Arduino APRS projects are available, with various features and limitations. Here we'll present a project called Trackuino written by Javi Martin. Trackuino is a combination of hardware and software used to track high-altitude balloons. It's a bit older, but probably the easiest Arduino APRS implementation to use with the HX1.

Note: We recommend that you download SparkFun's fork of the Trackuino software from the link below. We are working to improve this project for general APRS use:

GitHub Repo Fork: SparkFun Trackuino

Hardware Assembly

A default Trackuino system includes a GPS receiver, two temperature sensors, a battery voltage sensor, and a buzzer (used to locate balloons when they land). To wire up the default system, use the following wiring diagram and table. (We'll discuss modifying the default system in the next section.)

schematic diagram matching below table

Having a hard time seeing the circuit? Click on the image for a closer look.

Hookup Table

From To Description
HX1 VCC (5) Arduino 5V HX1 power supply
HX1 GND (6) Arduino GND HX1 power ground
HX1 EN (4) Arduino D4 HX1 transmit enable
HX1 TXD (7) Arduino D3 HX1 transmit data
     
HX1 RF ground (1) Antenna ground Antenna ground plane
HX1 antenna output (2) Antenna Antenna
HX1 RF ground (1) Antenna ground Antenna ground plane
     
GPS TX Arduino D0 (RX) GPS data
GPS power Arduino 3.3V GPS power
GPS ground Arduino ground GPS ground
     
Internal TMP36 power Arduino D6 Temperature sensor power
Internal TMP36 signal Arduino A0 Temperature sensor signal
Internal TMP36 ground Arduino ground Temperature sensor ground
     
External TMP36 power Arduino D7 Temperature sensor power
External TMP36 signal Arduino A1 Temperature sensor signal
External TMP36 ground Arduino ground Temperature sensor ground
     
Buzzer power Arduino D9 Buzzer power
Buzzer ground Arduino ground Buzzer ground
     
Arduino VIN (battery voltage) Arduino A2 via 10k resistor Battery voltage sensor
Arduino A2 Arduino ground via 3.3k resistor Battery voltage sensor