Choosing a LilyPad Arduino for Your Project

≡ Pages
Contributors: Gella

LilyPad USB Plus

LilyPad USB Plus

Features:

  • 10 Digital I/O pins
  • 7 Analog pins
  • ATMega32U4
  • Built-in ON/OFF switch
  • Built-in power supply socket (JST connector) for a 3.7v LiPo battery and charging circuit (no additional battery charger needed)
  • Power and ground sew tabs accessible on opposite sides of the board, providing more connection options
  • Micro USB connection

The LilyPad USB Plus is an update to the LilyPad Arduino USB, with additiona tabs, labeling, and built-in features. The USB Plus includes an RGB LED at the center for quick prototyping without connecting additional parts, and a row of 6 white LEDs for indicator lights or simple data visualization.

Note: the USB Plus is not currently supported on Windows 7 operating systems.

The LilyPad Arduino USB needs a Micro USB Cable in order to connect to a computer and upload code.