Choosing a LilyPad Arduino for Your Project

≡ Pages
Contributors: Gella

LilyPad ProtoSnap Series

LilyPad ProtoSnap boards are a great way to get started learning about creating interactive e-textile circuits before you start sewing. Everything is wired together on a single board, which makes it easy to explore the possibilities of the components before snapping them apart and building the individual pieces into your project with conductive thread.

LilyPad ProtoSnap Plus

The LilyPad ProtoSnap Plus is a way to prototype with LilyPad Arduino and components that are pre-wired together. After uploading code to the LilyPad Arduino, you can easily snap apart the components and sew them into a project.

LilyPad ProtoSnap Plus

Features:

  • LilyPad USB Plus with built-in RGB and six white LEDs

  • Pre-wired components: light sensor, buzzer, button, 4 pairs of LEDs (yellow, red, green, and blue), slide switch, and 5 expansion ports for easy prototyping

The LilyPad ProtoSnap Plus needs a USB Micro-B Cable in order to connect to a computer and upload code.

ProtoSnap - LilyPad Development Board

The ProtoSnap - LilyPad Development Board is the classic LilyPad Arduino ProtoSnap kit with a LilyPad Simple Arduino and set of LilyPad pieces pre-connected. It also includes needles, conductive thread, and a battery to get started prototyping and building quickly.

alt text

Features:

  • LilyPad Arduino Simple Board
  • FTDI Basic Breakout
  • 3.7v LiPo Battery
  • Pre-wired components: light sensor, temperature sensor, buzzer, vibe motor, 5 LEDs, tri-color LED, slide switch, button
  • Conductive thread bobbin
  • Needle set
The ProtoSnap - LilyPad Development Board needs a USB Mini-B Cable in order to connect to a computer and upload code.

ProtoSnap - LilyPad Development Board Simple

The ProtoSnap - LilyPad Development Board Simple is similar to the Development Board, but with less components pre-wired to the Arduino.

alt text

Features:

  • LilyPad Arduino Simple Board
  • FTDI Basic Breakout
  • 3.7v LiPo Battery
  • Pre-wired components: buzzer, 4 LEDs
  • Conductive thread bobbin
  • Needle set
The ProtoSnap - LilyPad Development Board Simple needs a USB Mini-B Cable in order to connect to a computer and upload code.