Choosing a LilyPad Arduino for Your Project

≡ Pages
Contributors: Gella

LilyPad Arduino USB - ATmega32U4 Board

alt text

Features:

  • 5 Digital I/O pins
  • 4 Analog pins
  • ATMega32U4
  • Built-in ON/OFF switch
  • Built-in power supply socket (JST connector) for a 3.7v LiPo battery and charging circuit (no additional battery charger needed)
  • Simplified layout with less pins, giving more space for sewing or less complex projects
  • Micro USB connection instead of FTDI header pins

The LilyPad Arduino USB is similar to the LilyPad Arduino Simple Board, but uses a different chip - the ATMega32U4, which has built-in USB support. If the FTDI header pins on other LilyPad Arduinos feel too bulky or FTDI Boards are often lost or misplaced, this board is a great alternative.

Note: the digital I/O pin layout is slightly different than the LilyPad Arduino Simple - the USB uses pins 2 and 3 instead of 5 and 6.

The LilyPad Arduino USB needs a Micro USB Cable in order to connect to a computer and upload code.