Choosing a LilyPad Arduino for Your Project

≡ Pages
Contributors: Gella

LilyPad Arduino Simple Board

LilyPad Arduino Simple Board

Features:

  • 5 Digital I/O pins
  • 4 Analog pins
  • ATmega328
  • Built-in ON/OFF switch
  • Built-in power supply socket (JST connector) for a 3.7V LiPo battery and charging circuit (no additional battery charger needed)
  • Simplified layout with less pins, giving more space for sewing or less complex projects

The LilyPad Arduino Simple Board is one of our most popular for beginner Arduino projects because of its spacious layout. It is easier to identify pins and has more room for stitching without the risk of accidentally touching other pins on the board. The built-in battery port makes it easy to choose a LiPo battery that suits the run time requirements of your project and recharge the battery by simply plugging the board into a USB port on your computer or 5V wall charger.

The LilyPad Arduino Simple Board needs a LilyPad FTDI Basic Breakout and USB Mini-B Cable in order to connect to a computer and upload code.