MicroMod STM32 Processor Hookup Guide

≡ Pages
Contributors: Alex the Giant, Ell C

Introduction

We've brought the power and precision of the STM32 Processor to the MicroMod ecosystem! Please welcome the MicroMod STM32 Processor Board! With the high-performance Arm® Cortex®-M4 32-bit RISC core, Flash memory up to 1 Mbyte, up to 192 Kbytes of SRAM, a memory protection unit (MPU), high-speed embedded memories, up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals, this board is ready to rock your MicroMod world. Let's dive in!

SparkFun MicroMod STM32 Processor

DEV-21326
$20.50

Required Materials

To follow along with this tutorial, you will need the following materials. You may not need everything though depending on what you have. Add it to your cart, read through the guide, and adjust the cart as necessary.

Suggested Reading

The SparkFun MicroMod ecosystem offers a unique way to allow users to customize their project to their needs. Do you want to send your weather data via a wireless signal (e.g. Bluetooth or WiFi)? There's a MicroMod Processor Board for that. Looking to instead maximize efficiency and processing power? You guessed it, there's a MicroMod Processor Board for that. If you are not familiar with the MicroMod ecosystem, take a look here:

If you aren't familiar with the MicroMod ecosystem, we recommend reading here for an overview.

MicroMod Logo
MicroMod Ecosystem

We also recommend reading through the following tutorials if you are not familiar with the concepts covered in them:

Serial Communication

Asynchronous serial communication concepts: packets, signal levels, baud rates, UARTs and more!

Getting Started with MicroMod

Dive into the world of MicroMod - a compact interface to connect a microcontroller to various peripherals via the M.2 Connector!

Hardware Overview

M.2 Connector

All of our MicroMod Processor boards come equipped with the M.2 MicroMod Connector, which leverages the M.2 standard and specification to allow you to install your MicroMod Processor board on your choice of carrier board.


M.2 Connector from the Front M.2 Connector from the Back

STM32F405

There is so much packed into this chip! As stated in the introduction, STMicroelectronics' STM32F405RG family is based on the ARM Cortex M4 RISC core. At 168MHz, it provides very high performance, floating point single precision, a full set of DSP instructions, and a memory protection unit that enhances application security. For more information, refer to the Datasheet.

STM32 Arm Cortex is Highlighted

Power

Power is supplied by the carrier board, but it should be noted that all pins are 3.3V.

Boot and Reset Buttons

In order to upload code to the STM32 MicroMod Processor Board, you'll need these two buttons to put the board into Boot mode. Hold the Boot button down, press the Reset button (while still holding the Boot button), and then release the Boot button.

These pins will be on the carrier board. For this tutorial, we will show you the these pins on the MicroMod ATP Carrier board.

Boot and Reset buttons highlighted on ATP Carrier Board

Flash

To complement the STM32F405 processor, we've added an additional 128Mb (16MB) serial flash memory chip.

Flash chip is highlighted

Status LED

Status LED is highlighted

MicroMod STM32F405 Processor Pin Functionality

The complete pin map can be found in the table below or you can refer to the schematic.

AUDIO UART GPIO/BUS I2C SDIO SPI Dedicated
STM32 Pin Primary Function Bottom
Pin
   Top   
Pin
Primary Function STM32 Pin
- (Not Connected) 75 GND -
- 3.3V 74 73 G5 / BUS5 PC13
- - 72 71 G6 / BUS6 PC2
- - 70 69 - -
- - 68 67 - -
- - 66 65 - -
- - 64 63 G10/HOST_VBUS PB13
- - 62 61 SPI_PICO (I) PA6
- - 60 59 SPI_POCI (O) PA7
- - 58 57 SPI_SCK (O) PA5
PB4 AUD_OUT 56 55 SPI_CS# PC4
PB5 AUD_IN 54 53 I2C_SCL1 (I/O) PB6
PA4 AUD_LRCLK 52 51 I2C_SDA1 (I/O) PB7
PB3 AUD_BCLK 50 49 BATT_VIN / 3 (I - ADC) (0 to 3.3V) -
PC9 G4 / BUS4 48 47 PWM1 PC7
PC8 G3 / BUS3 46 45 GND -
PA0 G2 / BUS2 44 43 CAN_TX PB9
PA8 G1 / BUS1 42 41 CAN_RX PB8
PD2 G0 / BUS0 40 39 GND -
PB0 A1 38 37 USBHOST_D- PB14
- GND 36 35 USBHOST_D+ PB15
PC5 A0 34 33 GND -
PC6 PWM0 32 31 Module Key -
- Module Key 30 29 Module Key -
- Module Key 28 27 Module Key -
- Module Key 26 25 Module Key -
- Module Key 24 23 SWDIO PA13
- - 22 21 SWCLK PA14
- - 20 19 UART_RX1 (I) PA10
PC1 D1 18 17 UART_TX1 (0) PA9
PB1 I2C_INT# 16 15 - -
PB10 I2C_SCL (I/0) 14 13 - -
PB11 I2C_SDA (I/0) 12 11 BOOT# (I - Open Drain) BOOT0
PC0 D0 10 9 - -
PB12 G11/HOST_ID 8 7 GND -
- RESET# (I - Open Drain) 6 5 USB_D- PA11
- - 4 3 USB_D+ PA12
- 3.3V 2 1 GND -
Function Bottom
Pin
   Top   
Pin
Function
(Not Connected) 75 GND
3.3V 74 73 G5 / BUS5
RTC_3V_BATT 72 71 G6 / BUS6
SPI_CS1# SDIO_DATA3 (I/O) 70 69 G7 / BUS7
SDIO_DATA2 (I/O) 68 67 G8
SDIO_DATA1 (I/O) 66 65 G9 ADC_D- CAM_HSYNC
SPI_PICO1 SDIO_DATA0 (I/O) 64 63 G10 ADC_D+ CAM_VSYNC
SPI POCI1 SDIO_CMD (I/O) 62 61 SPI_PICO (I)
SPI SCK1 SDIO_SCK (O) 60 59 SPI_POCI (O) LED_DAT
AUD_MCLK (O) 58 57 SPI_SCK (O) LED_CLK
CAM_MCLK PCM_OUT I2S_OUT AUD_OUT 56 55 SPI_CS#
CAM_PCLK PCM_IN I2S_IN AUD_IN 54 53 I2C_SCL1 (I/O)
PDM_DATA PCM_SYNC I2S_WS AUD_LRCLK 52 51 I2C_SDA1 (I/O)
PDM_CLK PCM_CLK I2S_SCK AUD_BCLK 50 49 BATT_VIN / 3 (I - ADC) (0 to 3.3V)
G4 / BUS4 48 47 PWM1
G3 / BUS3 46 45 GND
G2 / BUS2 44 43 CAN_TX
G1 / BUS1 42 41 CAN_RX
G0 / BUS0 40 39 GND
A1 38 37 USBHOST_D-
GND 36 35 USBHOST_D+
A0 34 33 GND
PWM0 32 31 Module Key
Module Key 30 29 Module Key
Module Key 28 27 Module Key
Module Key 26 25 Module Key
Module Key 24 23 SWDIO
UART_TX2 (O) 22 21 SWDCK
UART_RX2 (I) 20 19 UART_RX1 (I)
CAM_TRIG D1 18 17 UART_TX1 (0)
I2C_INT# 16 15 UART_CTS1 (I)
I2C_SCL (I/0) 14 13 UART_RTS1 (O)
I2C_SDA (I/0) 12 11 BOOT (I - Open Drain)
D0 10 9 USB_VIN
SWO G11 8 7 GND
RESET# (I - Open Drain) 6 5 USB_D-
3.3V_EN 4 3 USB_D+
3.3V 2 1 GND
Signal Group Signal I/O Description Voltage
Power 3.3V I 3.3V Source 3.3V
GND Return current path 0V
USB_VIN I USB VIN compliant to USB 2.0 specification. Connect to pins on processor board that require 5V for USB functionality 4.8-5.2V
RTC_3V_BATT I 3V provided by external coin cell or mini battery. Max draw=100μA. Connect to pins maintaining an RTC during power loss. Can be left NC. 3V
3.3V_EN O Controls the carrier board's main voltage regulator. Voltage above 1V will enable 3.3V power path. 3.3V
BATT_VIN/3 I Carrier board raw voltage over 3. 1/3 resistor divider is implemented on carrier board. Amplify the analog signal as needed for full 0-3.3V range 3.3V
Reset Reset I Input to processor. Open drain with pullup on processor board. Pulling low resets processor. 3.3V
Boot I Input to processor. Open drain with pullup on processor board. Pulling low puts processor into special boot mode. Can be left NC. 3.3V
USB USB_D± I/O USB Data ±. Differential serial data interface compliant to USB 2.0 specification. If UART is required for programming, USB± must be routed to a USB-to-serial conversion IC on the processor board.
USB Host USBHOST_D± I/O For processors that support USB Host Mode. USB Data±. Differential serial data interface compliant to USB 2.0 specification. Can be left NC.
CAN CAN_RX I CAN Bus receive data. 3.3V
CAN_TX O CAN Bus transmit data. 3.3V
UART UART_RX1 I UART receive data. 3.3V
UART_TX1 O UART transmit data. 3.3V
UART_RTS1 O UART ready to send. 3.3V
UART_CTS1 I UART clear to send. 3.3V
UART_RX2 I 2nd UART receive data. 3.3V
UART_TX2 O 2nd UART transmit data. 3.3V
I2C I2C_SCL I/O I2C clock. Open drain with pullup on carrier board. 3.3V
I2C_SDA I/O I2C data. Open drain with pullup on carrier board 3.3V
I2C_INT# I Interrupt notification from carrier board to processor. Open drain with pullup on carrier board. Active LOW 3.3V
I2C_SCL1 I/O 2nd I2C clock. Open drain with pullup on carrier board. 3.3V
I2C_SDA1 I/O 2nd I2C data. Open drain with pullup on carrier board. 3.3V
SPI SPI_POCI O SPI Controller Output/Peripheral Input. 3.3V
SPI_PICO I SPI Controller Input/Peripheral Output. 3.3V
SPI_SCK O SPI Clock. 3.3V
SPI_CS# O SPI Chip Select. Active LOW. Can be routed to GPIO if hardware CS is unused. 3.3V
SPI/SDIO SPI_SCK1/SDIO_CLK O 2nd SPI Clock. Secondary use is SDIO Clock. 3.3V
SPI_POCI1/SDIO_CMD I/O 2nd SPI Controller Output/Peripheral Input. Secondary use is SDIO command interface. 3.3V
SPI_PICO1/SDIO_DATA0 I/O 2nd SPI Peripheral Input/Controller Output. Secondary use is SDIO data exchange bit 0. 3.3V
SDIO_DATA1 I/O SDIO data exchange bit 1. 3.3V
SDIO_DATA2 I/O SDIO data exchange bit 2. 3.3V
SPI_CS1/SDIO_DATA3 I/O 2nd SPI Chip Select. Secondary use is SDIO data exchange bit 3. 3.3V
Audio AUD_MCLK O Audio master clock. 3.3V
AUD_OUT/PCM_OUT/I2S_OUT/CAM_MCLK O Audio data output. PCM synchronous data output. I2S serial data out. Camera master clock. 3.3V
AUD_IN/PCM_IN/I2S_IN/CAM_PCLK I Audio data input. PCM syncrhonous data input. I2S serial data in. Camera periphperal clock. 3.3V
AUD_LRCLK/PCM_SYNC/I2S_WS/PDM_DATA I/O Audio left/right clock. PCM syncrhonous data SYNC. I2S word select. PDM data. 3.3V
AUD_BCLK/PCM_CLK/I2S_CLK/PDM_CLK O Audio bit clock. PCM clock. I2S continuous serial clock. PDM clock. 3.3V
SWD SWDIO I/O Serial Wire Debug I/O. Connect if processor board supports SWD. Can be left NC. 3.3V
SWDCK I Serial Wire Debug clock. Connect if processor board supports SWD. Can be left NC. 3.3V
ADC A0 I Analog to digital converter 0. Amplify the analog signal as needed to enable full 0-3.3V range. 3.3V
A1 I Analog to digital converter 1. Amplify the analog signal as needed to enable full 0-3.3V range. 3.3V
PWM PWM0 O Pulse width modulated output 0. 3.3V
PWM1 O Pulse width modulated output 1. 3.3V
Digital D0 I/O General digital input/output pin. 3.3V
D1/CAM_TRIG I/O General digital input/output pin. Camera trigger. 3.3V
General/Bus G0/BUS0 I/O General purpose pins. Any unused processor pins should be assigned to Gx with ADC + PWM capable pins given priority (0, 1, 2, etc.) positions. The intent is to guarantee PWM, ADC and Digital Pin functionality on respective ADC/PWM/Digital pins. Gx pins do not guarantee ADC/PWM function. Alternative use is pins can support a fast read/write 8-bit or 4-bit wide bus. 3.3V
G1/BUS1 I/O 3.3V
G2/BUS2 I/O 3.3V
G3/BUS3 I/O 3.3V
G4/BUS4 I/O 3.3V
G5/BUS5 I/O 3.3V
G6/BUS6 I/O 3.3V
G7/BUS7 I/O 3.3V
G8 I/O General purpose pin 3.3V
G9/ADC_D-/CAM_HSYNC I/O Differential ADC input if available. Camera horizontal sync. 3.3V
G10/ADC_D+/CAM_VSYNC I/O Differential ADC input if available. Camera vertical sync. 3.3V
G11/SWO I/O General purpose pin. Serial Wire Output 3.3V


Board Outline

The board takes advantage of the standard MicroMod form factor.

Board outline and measurements

Hardware Assembly

If you have not already, make sure to check out the Getting Started with MicroMod: Hardware Hookup for information on inserting your Processor Board into your Carrier Board.

Getting Started with MicroMod

October 21, 2020
Dive into the world of MicroMod - a compact interface to connect a microcontroller to various peripherals via the M.2 Connector!

After inserting the MicroMod STM32 processor board into a carrier board, your setup may look like the following:

alt text

Go ahead and secure the Processor Board by gently pressing it down and tightening the screw (not too much though).

Gently tightening the screw on the micromod carrier board to secure the processor

Software Setup and Programming

Note: This example assumes you are using the latest version of the Arduino IDE on your desktop. If this is your first time using Arduino, please review our tutorial on installing the Arduino IDE.

Arduino Board Definition

Installation for the STM32 MicroMod Processor is relatively straight-forward. You will want to install the board definitions via the Arduino Boards manager. Search for SparkFun STM32 and you should see the option for the STM32 MicroMod Processor show up.

Boards Manager with SparkFun STM32 boards

For more information on installing boards via the Arduino Board Manager, check out the add-ons section of our Installing Arduino IDE tutorial.

Installing Arduino IDE

March 26, 2013
A step-by-step guide to installing and testing the Arduino software on Windows, Mac, and Linux.

Install STM32Cube Programmer Software

In order to work with the STM32 MicroMod Processor, you'll need to install the STM32Cube Programmer. This is an all-in-one multi-OS software tool for programming STM32 products. It primarily provides the driver we need, but you can also program your board using this GUI.

DFU Bootloader

As of this writing, SparkFun is using the DFU bootloader to upload code to the STM32 MicroMod Processor. In order to do so, you need to do the following:

  • Press and hold down the Boot button
  • Press and release the Reset button while continuing to press the Boot button
  • Keep pressing the Boot button until the code is uploaded

Examples

Blink

Let's start with something basic - let's blink an LED. Go to File

Examples->01.Basics->Blink.

-> Blink Basics Example in the pulldown

Having a hard time seeing? Click the image for a closer look.


Once you've plugged your MicroMod Carrier Board with your MicroMod STM32 Processor into your computer, you'll need to go to your Tools menu and set up your options to look like the following:

Tools menu with STM32 Options

With everything setup correctly, you'll need to put the Carrier Board into Boot Mode in order to upload the code.

  • Press and hold down the Boot button
  • Press and release the Reset button while continuing to press the Boot button
  • Release the Boot button and press the Upload button in your Arduino IDE

Once the code finishes transferring, you should see the STAT LED on the STM32 Processor Board begin to blink!

Status LED on the STM32 MicroMod Processor Board is blinking

If the blue LED remains dimly lit, it's probably still sitting in the bootloader. After uploading a sketch, you may need to tap the RST button to get your STM32 MicroMod Processor Board to begin running the sketch.

I2C Scanner

The Qwiic Connect Ecosystem makes attaching sensors a breeze. That said, sometimes it's nice to be able to scan your I2C connections to find out the address of your sensor. That's what we'll do here!

Grab your MicroMod STM32 Processor Board and your Carrier Board, and attach a Qwiic Sensor to the Qwiic port on the Carrier like so:

STM32 Processor Board, Carrier Board, and Qwiic sensor attached

Copy and paste the code below into a new Arduino sketch.

language:c
// --------------------------------------
// I2C Scanner example using Wire1
//
//
// This sketch tests the standard 7-bit addresses
// Devices with higher bit address might not be seen properly.
//

#include <Wire.h>

TwoWire Wire1(SDA1,SCL1); //Intialize Wire1 class

void setup()
{
  Wire1.begin();

  Serial.begin(115200);
  while (!Serial);             // Leonardo: wait for serial monitor
  Serial.println("\nI2C Scanner");
}


void loop()
{
  byte error, address;
  int nDevices;

  Serial.println("Scanning...");

  nDevices = 0;
  for(address = 1; address < 127; address++ )
  {
    // The i2c_scanner uses the return value of
    // the Write.endTransmisstion to see if
    // a device did acknowledge to the address.
    Wire1.beginTransmission(address);
    error = Wire1.endTransmission();

    if (error == 0)
    {
      Serial.print("I2C device found at address 0x");
      if (address<16)
        Serial.print("0");
      Serial.print(address,HEX);
      Serial.println("  !");

      nDevices++;
    }
    else if (error==4)
    {
      Serial.print("Unknown error at address 0x");
      if (address<16)
        Serial.print("0");
      Serial.println(address,HEX);
    }    
  }
  if (nDevices == 0)
    Serial.println("No I2C devices found\n");
  else
    Serial.println("done\n");

  delay(5000);           // wait 5 seconds for next scan
}

Make sure your options are all set up correctly in the Tools menu, and make sure you put the Carrier Board into Boot Mode in order to upload the code.

  • Press and hold down the Boot button
  • Press and release the Reset button while continuing to press the Boot button
  • Release the Boot button and press the Upload button in your Arduino IDE

After uploading, open the serial monitor and set the baud to 115200. You should see a similar printout to the one shown below.

GIF of screen monitor showing that the qwiic sensor has been found and address 0x48

UART Example

Let's have a quick look at an example using UART. If you're unfamiliar with Serial Output, go ahead and have a look at our Serial Basic Tutorial.

Grab your MicroMod STM32 Processor Board and your Carrier Board, and attach the Serial Basic Rx and Tx pins like so:

MicroMod ATP board with Serial Basic RX and TXX pins hooked up

Click on the image for a closer view

Copy and paste the code below into a new Arduino sketch.

language:c
// --------------------------------------
// UART example using Serial1
//
//
// This sketch prints "Hello World!" every second
// using the secondary UART pins RX1 and TX1.
//



HardwareSerial Serial1(RX1, TX1); //Attach Serial1 to RX1 and TX1

void setup() {
  Serial1.begin(115200);
  while (!Serial1) {
    ; // wait for serial port to connect. Needed for Native USB only
  }
  Serial1.println("Goodnight moon!");

}

void loop() {
  Serial1.println("Hello World!");
  delay(1000);
}

Make sure your options are all set up correctly in the Tools menu, and make sure you put the Carrier Board into Boot Mode in order to upload the code.

  • Press and hold down the Boot button
  • Press and release the Reset button while continuing to press the Boot button
  • Release the Boot button and press the Upload button in your Arduino IDE

Once your code is uploaded, open up the Serial Monitor attached to your Serial Basic with the baud rate set to 115200 to see your output!

Gif of the serial output printing "Hello World" every second

Troubleshooting

Resources and Going Further

Need some inspiration for your next project? Check out some of these related tutorials using STM32:

STM32 Thing Plus Hookup Guide

Get started with the STM32 Thing Plus!

Or check out other tutorials with MicroMod:

MicroMod nRF52840 Processor Hookup Guide

Get started with the MicroMod nRF52840 Processor following this guide.

Qwiic Digital Desk Sign with MicroMod

Make a Qwiic-enabled digital desk sign with a MicroMod SAMD51 Processor Board's USB Host and a USB keyboard!

MicroMod Main Board Hookup Guide V2

The MicroMod Main Board - Single and Double are specialized carrier boards that allow you to interface a Processor Board with a Function Board(s). The modular system allows you to add an additional feature(s) to a Processor Board with the help of a Function Board(s). In this tutorial, we will focus on the basic functionality of the Main Board - Single V2.1 and Main Board - Double and V2.2.