TFT LCD Breakout 1.8in 128x160 Hookup Guide

≡ Pages
Contributors: Ell C, Liquid Soulder

Hardware Hookup

So you've got this breakout board with a whole bunch of pins and all you want to do is make sure it works before you write a bunch of code, right? Let's talk about the bare minimum connections required to get things working.

Required for TFT Display
Breakout Pin Arduino Uno Esp32 Thing Plus Microcontroller Pin Requirements
MOSI 11 18/MOSI Data output of chosen SPI port
SCLK 13 5/SCK Clock output of chosen SPI port
LCDCS 5 14 An output pin
D/C 6 15 An output pin
Required for microSD Card
Breakout Pin Arduino Uno Esp32 Thing Plus Microcontroller Pin Requirements
MOSI 11 18/MOSI Data output of chosen SPI port
MISO 12 19/MISO Data input of chosen SPI port
SCLK 13 5/SCK Clock output of chosen SPI port
SDCS 4 27 An output pin
Completely Optional
Breakout Pin Arduino Uno Esp32 Thing Plus Microcontroller Pin Requirements
PWM 3 21 An output pin, ideally PWM capable
TE 7 17 An input pin, ideally interrupt capable



Fritzing Diagram of Esp32 Thing Plus hooked up to SparkFun TFT 1.8" LCD Screen