SparkFun Qwiic Shield for Thing Plus Hookup Guide

≡ Pages
Contributors: El Duderino

Hardware Overview

Qwiic Connectors

The Qwiic Shield for Thing Plus has four Qwiic connectors on it. The two on the edges are the standard horizontal connectors and the two in the middle are vertical connectors.

Image highlighting Qwiic Connectors

I2C Jumper

This jumper is a little different than our normal I2C pull up jumpers as it is open by default. The jumper only needs to be closed if your peripheral device does not have pull up resistors. Essentially all SparkFun I2C breakouts come with pull up resistors on them so if you are using a Qwiic I2C device or another SparkFun I2C device, you can most likely leave it open. When closed, the SDA and SCL lines are pulled to 3.3V by 4.7K resistors. If you have never worked with solder jumpers before, check out this tutorial for some tips and tricks for working with them.

Image higlighting I2C Jumper

Board Dimensions

The shield measures 2.00in x 0.90in (50.8mm x 22.86mm) and has four mounting holes that fit a 4-40 screw.

Dimensional Drawing for Qwiic Shield for Thing Plus