SparkFun GPS Dead Reckoning NEO-M8U Hookup Guide

≡ Pages
Contributors: bboyho, Elias The Sparkiest

Resources and Going Further

Now that you've successfully got your GPS receiver up and running, it's time to incorporate it into your own project! For more information, check out the resources below:

Are you looking for a GPS receivers? Check out the following GPS boards from the SparkFun catalog!

SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic)

GPS-16481
$259.95

SparkFun RTK Facet

GPS-19984
$739.95

SparkFun GPS-RTK-SMA Kit

KIT-18292
$315.95

GNSS Multi-Band L1/L2/L5 Helical Antenna (SMA)

GPS-23847
$119.95

Need some inspiration for your next project? Check out some of these related tutorials:

Three Quick Tips About Using U.FL

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

SparkFun GPS-RTK Dead Reckoning ZED-F9R Hookup Guide

The u-blox ZED-F9R is a powerful GPS-RTK unit that uses a fusion of IMU, wheel ticks, a vehicle dynamics model, correction data, and GNSS measurements to provide highly accurate and continuous position for navigation in the difficult conditions. We will quickly get you set up using the Qwiic ecosystem through Arduino and Python so that you can start reading the output!

SparkFun GPS-RTK Dead Reckoning ZED-F9K Hookup Guide

The u-blox ZED-F9K is a powerful GPS-RTK unit that uses a fusion of IMU, wheel ticks, a vehicle dynamics model, correction data, and GNSS measurements to provide highly accurate and continuous position for navigation in the difficult conditions. We will quickly get you set up using the Qwiic ecosystem through Arduino so that you can start reading the output!

GNSS Timing Breakout - ZED-F9T (Qwiic) Hookup Guide

Follow this guide to add up to 5 nanosecond timing accuracy under clear skies with no external GNSS correction with the GNSS Timing Breakout - ZED-F9T (Qwiic).