Qwiic Magnetometer (MLX90393) Hookup Guide

≡ Pages
Contributors: Englandsaurus

Hardware Overview

Let's look over a few characteristics of the MLX90393 so we know a bit more about how it behaves.

CharacteristicRange
Operating Voltage2.2V - 3.6V
Operating Temperature-20°C - 85°C
Resolution128 Hz - 3.3 kHz
Current Consumption100 µA (Typ.)
I2C Address0xC0

Pins

The characteristics of the available pins on the magnetometer are outlined in the table below.

Pin LabelPin FunctionInput/OutputNotes
3.3VPower SupplyInputShould be between 2.2V - 3.6V
GNDGroundInput0V/common voltage.
SDAI2C Data SignalBi-directionalBi-directional data line. Voltage should not exceed power supply (e.g. 3.3V).
SCL/SCLKI2C Clock SignalInputMaster-controlled clock signal. Voltage should not exceed power supply (e.g. 3.3V).
CSChip SelectInputChip Select pin, digital input. Tied high for I2C operation, cut trace jumper and tie low for SPI.
INTInterruptOutputInterrupt pin, active high, digital output. Also configurable as a data ready pin
TRIGResetInput/OutputTrigger pin, active high, digital output. Also configurable as interrupt pin.


Optional Features

The Qwiic MLX90393 has onboard I2C pull up resistors; if multiple sensors are connected to the bus with the pull-up resistors enabled, the parallel equivalent resistance will create too strong of a pull-up for the bus to operate correctly. As a general rule of thumb, disable all but one pair of pull-up resistors if multiple devices are connected to the bus. If you need to disconnect the pull up resistors they can be removed by cutting the traces on the corresponding jumpers highlighted below.

I2C Pullup Jumper

The I2C address of the Qwiic Magnetometer can be changed using the A0 and A1 jumpers on the back of the board. Simply cut the traces connecting each pad to ground (0) and solder the other side to connect it to 3.3V (1).

Address Jumper

To operate the Qwiic Magnetometer in SPI mode, cut the chip select trace jumper (labeled below) and ensure that the CS pin is then connected to ground.

Chip Select Jumper