Qwiic 9DoF - ISM330DHCX, MMC5983MA Hookup Guide

≡ Pages
Contributors: Ell C

Introduction

The SparkFun Qwiic 9DoF - ISM330DHCX, MMC5983MA combines the high-performance ISM330DHCX 3D digital accelerometer and gyroscope from STMicroelectronics with the highly sensitive triple-axis magnetometer by MEMSIC to give you an ultra powerful, easy to use, Qwiic enabled breakout board.

With a full scale acceleration range of ±2/±4/±8/±16 g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps, as well as an unmatched set of embedded features (Machine Learning Core, programmable FSM, FIFO, sensor hub, event decoding and interrupts), the ISM330DHCX delivers high performance at very low power. Add to that the MMC5983MA, which can measure magnetic fields within the full scale range of ±8 Gauss (G), with 0.25mG/0.0625mG per LSB resolution at 16bits/18bits operation mode and 0.4 mG total RMS noise level and you've got 9 Degrees of Freedom on one tiny little breakout board.

SparkFun 9DoF IMU Breakout - ISM330DHCX, MMC5983MA (Qwiic)

SEN-19895
$45.74

Required Materials

To follow along with this tutorial, you will need the following materials. You may not need everything though depending on what you have. Add it to your cart, read through the guide, and adjust the cart as necessary.

Suggested Reading

If you aren’t familiar with the following concepts, we recommend checking out these tutorials before continuing.

Logic Levels

Learn the difference between 3.3V and 5V devices and logic levels.

Accelerometer Basics

A quick introduction to accelerometers, how they work, and why they're used.

I2C

An introduction to I2C, one of the main embedded communications protocols in use today.

Serial Terminal Basics

This tutorial will show you how to communicate with your serial devices using a variety of terminal emulator applications.