MicroMod Ethernet Function Board - W5500 Hookup Guide

≡ Pages
Contributors: El Duderino

Hardware Overview

Let's take a closer look at the hardware on the Ethernet Function Board - W5500 and how it interacts with the rest of the MicroMod ecosystem.

WIZnet W5500 Ethernet Controller

The W5500 Ethernet Controller from WIZnet is a TCP/IP embedded Ethernet controller that uses SPI communication protocol to allow up to eight independent sockets operate simultaneously.

Highlighting the W5500 IC
The W5500 supports the following hardwired TCP/IP protocols:

  • TCP
  • UDP
  • ICMP
  • IPv4
  • ARP
  • IGMP
  • PPPoE

The W5500 SPI interface operates at up to 80MHz and supports fast SPI for high speed Ethernet communication. The chip also includes a Wake on Lan (WOL) operation and power down mode to help conserve power. The W5500 operates at 3.3V but has 5V-tolerant I/O. For detailed information on the W5500, refer to the datasheet.

The Function Board includes three solder jumpers connected to the three network mode selection pins to allow users to configure the W5500 network operation mode. By default, the board sets the W5500 to operates in 10/100Base-T with Auto-Negotiation enabled. Read on to the Solder Jumpers portion of this section or refer to the pin descriptions in the datasheet for more information on adjusting the operation mode.

Power

The Ethernet Function Board - W5500 features several power input options including PoE and USB (via the Main Board). By default, the board acts as a PoE Powered Device (PD), receiving voltage over the Ethernet connection using the IEEE802.3af Alternative B power scheme.

Highlighting Power Components and M2 Connector

The Alternate B power scheme uses the spare pairs (pins 4/5 and 7/8) in the Ethernet cable for positive and negative DC voltage, keeping things simple if any troubleshooting is needed. The board includes a pair of PoE isolation jumpers that allows users to isolate these pins from the DC/DC converter input. When opened, the MicroMod assembly can receive power over USB, LiPo battery or through the DC/DC converter input PTH pins. The USB and LiPo power inputs are isolated from the PoE circuit.

DC/DC Converter Circuit

The board uses an Ag9905M Power-over-Ethernet (PoE) DC/DC converter to provide 5V from an Ethernet connection. For complete information on the Ag9905M, refer to the datasheet.

The Ag9905 accepts an input voltage between 36V and 57V but a voltage of 48V or greater is recommended on initial powerup to ensure the module functions properly. After power up, input voltage can be reduced to 36V if needed.

The Ag9905 provides 9 Watts of power for the MicroMod system and any peripheral devices connected to it (i.e. Qwiic breakouts, etc.). The 5V output from the converter is filtered to reduce noise for 5V circuits on the board and is also regulated down to 3.3V.

RJ45 Connector

The RJ45 connector on this function board includes embedded magnetics for PoE applications and is MagJack®-Compatible.

The Function Board uses all pairs on the RJ45 connector by default as the PoE configuration uses the spare pair for power inputs. Users who do not wish to use PoE can isolate these pins for other use by opening the PoE Isolation Jumpers. Reminder, if the PoE pairs are disconnected, power must be supplied from another source, either USB, LiPo battery or via the DC/DC converter input PTH pins on the other side of the PoE Isolation Jumpers.

LEDs

The board has a pair of status LEDs indicating general power and PoE power as well as the pair of LEDs on the RJ45 connector for Link and Activity statuses.

Highlighting LEDs

Solder Jumpers

There are thirteen solder jumpers on the Function Board. The table below outlines their labels and functions:

Highlighting solder jumpers
Having trouble seeing the detail in this image? Click on it for a larger view.

Label Default State Function Notes
PWR CLOSED Completes Power LED circuit. Open to disable Power LED.
MEAS CLOSED Completes VCC circuit tying VCC to 5V input. Open to measure current drawn by the Function Board.
WP OPEN Pulls EEPROM Write Protect pin to 3.3V/HIGH Close to pull this pin to 0V/LOW to disable write protect.
Dummy Load CLOSED Creates a dummy load of 100mA on the DC/DC converter output. Open to disable the dummy load.
Power Carrier CLOSED Selects power configuration (PoE or USB). Open to disable PoE for VCC_In.
LNK CLOSED Completes the RJ45 Link LED circuit. Open to disable the Link LED.
ACT CLOSED Completes the RJ45 Activity LED circuit. Open to disable the Activity LED.
POE CLOSED Completes the PoE Status LED circuit. Open to disable the PoE Status LED.
POE Power (Pair) CLOSED Ties the PoE +/- pins to DC/DC converter input. Open both to isolate Ethernet pairs used for PoE from the DC/DC converter input.
PMODE0 OPEN Ties PMODE0 to 3.3V/HIGH. Adjust this in tandem with the other two PMODE jumpers to switch network modes on the W5500.1
PMODE1 OPEN Ties PMODE1 to 3.3V/HIGH. Adjust this in tandem with the other two PMODE jumpers to switch network modes on the W5500.1
PMODE2 OPEN Ties PMODE2 to 3.3V/HIGH. Adjust this in tandem with the other two PMODE jumpers to switch network modes on the W5500.1



1: Refer to the pin description table in section 1.1 of the datasheet for a detailed overview of setting the network mode.

MicroMod Function Board Pinout

This Function Board uses the following pins on a connected Processor Board:

  • 3.3V & VCC
  • Power Enable
  • SPI - W5500 Communication
  • I2C - EEPROM Communication
  • D0 (Slot 0) / D1 (Slot 1) - W5500 Interrupt
  • CS0 (Slot 0) / CS1 (Slot 1) - W5500 Chip Select (SPI)
  • PWM0 (Slot 0) - PWM1 (Slot 1) W5500 Reset

For the complete MicroMod Pinout and pins used by this function board, take a look at the tables below:

AUDIO UART GPIO/BUS I2C SDIO SPI0 Dedicated
Function Bottom
Pin
   Top   
Pin
Function
(Not Connected) 75 GND
3.3V 74 73 G5 / BUS5
RTC_3V_BATT 72 71 G6 / BUS6
SPI_CS1# SDIO_DATA3 (I/O) 70 69 G7 / BUS7
SDIO_DATA2 (I/O) 68 67 G8
SDIO_DATA1 (I/O) 66 65 G9 ADC_D- CAM_HSYNC
SPI_CIPO1 SDIO_DATA0 (I/O) 64 63 G10 ADC_D+ CAM_VSYNC
SPI COPI1 SDIO_CMD (I/O) 62 61 SPI_CIPO (I)
SPI SCK1 SDIO_SCK (O) 60 59 SPI_COPI (O) LED_DAT
AUD_MCLK (O) 58 57 SPI_SCK (O) LED_CLK
CAM_MCLK PCM_OUT I2S_OUT AUD_OUT 56 55 SPI_CS#
CAM_PCLK PCM_IN I2S_IN AUD_IN 54 53 I2C_SCL1 (I/O)
PDM_DATA PCM_SYNC I2S_WS AUD_LRCLK 52 51 I2C_SDA1 (I/O)
PDM_CLK PCM_CLK I2S_SCK AUD_BCLK 50 49 BATT_VIN / 3 (I - ADC) (0 to 3.3V)
G4 / BUS4 48 47 PWM1
G3 / BUS3 46 45 GND
G2 / BUS2 44 43 CAN_TX
G1 / BUS1 42 41 CAN_RX
G0 / BUS0 40 39 GND
A1 38 37 USBHOST_D-
GND 36 35 USBHOST_D+
A0 34 33 GND
PWM0 32 31 Module Key
Module Key 30 29 Module Key
Module Key 28 27 Module Key
Module Key 26 25 Module Key
Module Key 24 23 SWDIO
UART_TX2 (O) 22 21 SWDCK
UART_RX2 (I) 20 19 UART_RX1 (I)
CAM_TRIG D1 18 17 UART_TX1 (0)
I2C_INT# 16 15 UART_CTS1 (I)
I2C_SCL (I/0) 14 13 UART_RTS1 (O)
I2C_SDA (I/0) 12 11 BOOT (I - Open Drain)
D0 10 9 USB_VIN
SWO G11 8 7 GND
RESET# (I - Open Drain) 6 5 USB_D-
3.3V_EN 4 3 USB_D+
3.3V 2 1 GND
Description Function Bottom
Pin
   Top   
Pin
Function Description
(Not Connected) 75 GND
- 74 73 3.3V Power Supply: 3.3-6V
- 72 71 Power EN Power Enable
- 70 69 -
- 66 65 -
- 64 63 -
- 62 61 -
- 60 59 -
- 58 57 -
- 56 55 - .
- 54 53 -
- 52 51 ETH_RST W5500 Reset.
- 50 49 ETH_CS W5500 Chip Select
- 48 47 ETH_INT W550 Interrupt Pin
- 46 45 GND
- 44 43 -
- 42 41 -
Write protection pin for the EEPROM. Pull low to enable. EEPROM_WP 40 39 GND
- 38 37 -
EEPROM I2C address configuration. EEPROM_A0 36 35 -
EEPROM I2C address configuration. EEPROM_A1 34 33 GND
EEPROM I2C address configuration. EEPROM_A2 32 31 Module Key
Module Key 30 29 Module Key
Module Key 28 27 Module Key
Module Key 26 25 Module Key
Module Key 24 23 -
- 22 21 I2C_SCL I2C - Clock signal for EEPROM
- 20 19 I2C_SDA I2C - Data signal for EEPROM
- 18 17 -
- 16 15 -
- 14 13 -
- 12 11 -
- 10 9 -
- 8 7 POCI SPI Peripheral Output/Controller Input.
- 6 5 PICO SPI Peripheral Input/Controller Output.
- 4 3 SCK SPI Clock Signal
- 2 1 GND
Signal Group Signal I/O Description Voltage
Power 3.3V I 3.3V Source 3.3V
GND Return current path 0V
USB_VIN I USB VIN compliant to USB 2.0 specification. Connect to pins on processor board that require 5V for USB functionality 4.8-5.2V
RTC_3V_BATT I 3V provided by external coin cell or mini battery. Max draw=100μA. Connect to pins maintaining an RTC during power loss. Can be left NC. 3V
3.3V_EN O Controls the carrier board's main voltage regulator. Voltage above 1V will enable 3.3V power path. 3.3V
BATT_VIN/3 I Carrier board raw voltage over 3. 1/3 resistor divider is implemented on carrier board. Amplify the analog signal as needed for full 0-3.3V range 3.3V
Reset Reset I Input to processor. Open drain with pullup on processor board. Pulling low resets processor. 3.3V
Boot I Input to processor. Open drain with pullup on processor board. Pulling low puts processor into special boot mode. Can be left NC. 3.3V
USB USB_D± I/O USB Data ±. Differential serial data interface compliant to USB 2.0 specification. If UART is required for programming, USB± must be routed to a USB-to-serial conversion IC on the processor board.
USB Host USBHOST_D± I/O For processors that support USB Host Mode. USB Data±. Differential serial data interface compliant to USB 2.0 specification. Can be left NC.
CAN CAN_RX I CAN Bus receive data. 3.3V
CAN_TX O CAN Bus transmit data. 3.3V
UART UART_RX1 I UART receive data. 3.3V
UART_TX1 O UART transmit data. 3.3V
UART_RTS1 O UART ready to send. 3.3V
UART_CTS1 I UART clear to send. 3.3V
UART_RX2 I 2nd UART receive data. 3.3V
UART_TX2 O 2nd UART transmit data. 3.3V
I2C I2C_SCL I/O I2C clock. Open drain with pullup on carrier board. 3.3V
I2C_SDA I/O I2C data. Open drain with pullup on carrier board 3.3V
I2C_INT# I Interrupt notification from carrier board to processor. Open drain with pullup on carrier board. Active LOW 3.3V
I2C_SCL1 I/O 2nd I2C clock. Open drain with pullup on carrier board. 3.3V
I2C_SDA1 I/O 2nd I2C data. Open drain with pullup on carrier board. 3.3V
SPI SPI_PICO O SPI Peripheral Input/Controller Output. 3.3V
SPI_POCI I SPI Peripheral Output/Controller Input. 3.3V
SPI_SCK O SPI Clock. 3.3V
SPI_CS# O SPI Chip Select. Active LOW. Can be routed to GPIO if hardware CS is unused. 3.3V
SPI/SDIO SPI_SCK1/SDIO_CLK O 2nd SPI Clock. Secondary use is SDIO Clock. 3.3V
SPI_PICO1/SDIO_CMD I/O 2nd SPI Peripheral Input/Controller Output. Secondary use is SDIO command interface. 3.3V
SPI_POCI1/SDIO_DATA0 I/O 2nd SPI Controller Output/Peripheral Input. Secondary use is SDIO data exchange bit 0. 3.3V
SDIO_DATA1 I/O SDIO data exchange bit 1. 3.3V
SDIO_DATA2 I/O SDIO data exchange bit 2. 3.3V
SPI_CS1/SDIO_DATA3 I/O 2nd SPI Chip Select. Secondary use is SDIO data exchange bit 3. 3.3V
Audio AUD_MCLK O Audio master clock. 3.3V
AUD_OUT/PCM_OUT/I2S_OUT/CAM_MCLK O Audio data output. PCM synchronous data output. I2S serial data out. Camera master clock. 3.3V
AUD_IN/PCM_IN/I2S_IN/CAM_PCLK I Audio data input. PCM syncrhonous data input. I2S serial data in. Camera periphperal clock. 3.3V
AUD_LRCLK/PCM_SYNC/I2S_WS/PDM_DATA I/O Audio left/right clock. PCM syncrhonous data SYNC. I2S word select. PDM data. 3.3V
AUD_BCLK/PCM_CLK/I2S_CLK/PDM_CLK O Audio bit clock. PCM clock. I2S continuous serial clock. PDM clock. 3.3V
SWD SWDIO I/O Serial Wire Debug I/O. Connect if processor board supports SWD. Can be left NC. 3.3V
SWDCK I Serial Wire Debug clock. Connect if processor board supports SWD. Can be left NC. 3.3V
ADC A0 I Analog to digital converter 0. Amplify the analog signal as needed to enable full 0-3.3V range. 3.3V
A1 I Analog to digital converter 1. Amplify the analog signal as needed to enable full 0-3.3V range. 3.3V
PWM PWM0 O Pulse width modulated output 0. 3.3V
PWM1 O Pulse width modulated output 1. 3.3V
Digital D0 I/O General digital input/output pin. 3.3V
D1/CAM_TRIG I/O General digital input/output pin. Camera trigger. 3.3V
General/Bus G0/BUS0 I/O General purpose pins. Any unused processor pins should be assigned to Gx with ADC + PWM capable pins given priority (0, 1, 2, etc.) positions. The intent is to guarantee PWM, ADC and Digital Pin functionality on respective ADC/PWM/Digital pins. Gx pins do not guarantee ADC/PWM function. Alternative use is pins can support a fast read/write 8-bit or 4-bit wide bus. 3.3V
G1/BUS1 I/O 3.3V
G2/BUS2 I/O 3.3V
G3/BUS3 I/O 3.3V
G4/BUS4 I/O 3.3V
G5/BUS5 I/O 3.3V
G6/BUS6 I/O 3.3V
G7/BUS7 I/O 3.3V
G8 I/O General purpose pin 3.3V
G9/ADC_D-/CAM_HSYNC I/O Differential ADC input if available. Camera horizontal sync. 3.3V
G10/ADC_D+/CAM_VSYNC I/O Differential ADC input if available. Camera vertical sync. 3.3V
G11/SWO I/O General purpose pin. Serial Wire Output 3.3V

Board Dimensions

The MicroMod Ethernet Function Board matches the MicroMod Function Board standard and measures 1.50" x 2.56" (38.1mm x 65.024mm).

Board Dimensions