LIDAR-Lite v3 Hookup Guide

≡ Pages
Contributors: Shawn Hymel

Hardware Overview

Differences Between v3 and v3HP

Functionally, the LIDAR-Lite v3 and LIDAR-Lite v3HP are quite similar. The primary differences are listed here:

Specs LIDAR-Lite v3 LIDAR-Lite v3HP
Update Rate 500 Hz > 1kHz
Current Consumption (idle) 105 mA 65 mA
Current Consumption (acquisition) 130 mA 85 mA
Casing None IPX7 rated casing

Case

The LIDAR-Lite has two tubes on the front that contain a transmitter (laser) and receiver. You'll want to face these toward your target.

Front of LIDAR-Lite v3

On the back, you'll find 4 mounting holes that are designed to accept #6 or M3.5 screws or bolts.

Back of LIDAR-Lite v3

Wires

The LIDAR-Lite has 6 wires that can be used to communicate with the sensor.

LIDAR-Lite v3 pinout

NOTE: This is looking at the back of the unit

ColorPinDescription
Red5VPower (5V)
OrangePWR ENPower enable (internal pullup)
YellowMODEMode control (for PWM mode)
GreenSCLI2C clock
BlueSDAI2C data
BlackGNDGround

Power

Both the LIDAR-Lite v3 as well as the LIDAR-Lite v3HP units require between 4.5V to 5.5V of DC power to operate (nominally, 5V). The LIDAR-LITE v3 can draw up to 135 mA of current during continuous operation (105 mA at idle). Contrarily, the v3HP unit draws up to 85 mA of current during continuous operation (65 mA at idle). To maintain a level voltage, Garmin recommends putting a 680 μF capacitor between power (5V) and ground (GND) as close to the LIDAR unit as possible.