E-Textile Art Pin

This Tutorial is Retired!

For an updated E-Textile Art Pin tutorial, try checking out the "Glowing Pin" tutorial.

View the updated tutorial: Glowing Pin

≡ Pages
Contributors: Gella

Step 1: Prepare Fabric

Cut a 2.5" circle of felt for the backing of your pin and a slightly larger circle out of thin fabric for the front/top of your pin. If your fabric is fraying along the edges, use fray check or clear nail polish to seal after you finish your project.

Designs

Here are some designs we've created. There are 12 to a sheet, but you'll only need one for this project. Right-click the image below and choose “Save Link As” to download the design to your computer.

alt text

alt text

After downloading a design, follow the directions on the package of your printable fabric to print them out. Feel free to create a larger pin by scaling the downloadable designs if you'd like more room to work with or for a real statement piece.

Tip: do a test print on plain paper before using the fabric.