APDS-9301 Sensor Hookup Guide
Contributors:
SFUptownMaker
Resources and Going Further
Now that you've successfully got your APDS-9301 sensor up and running, it's time to incorporate it into your own project!
For more information on the APDS-9301 sensor, check out the resources below:
- Wikipedia: Lux - To help you better understand what it is you're measuring, exactly.
- APDS-9301 Breakout Schematic (PDF)
- APDS-9301 Breakout Eagle Files (ZIP)
- APDS-9301 Datasheet (AV02-2315EN0.PDF) - If you want to move beyond the limits of the library and explore the base features of the chip itself.
- APDS-9301 Sensor GitHub Repository - Eagle files and example code for the APDS-9301 Sensor.
Need some inspiration for your next project? Check out some of these related tutorials:
Photocell Hookup Guide
Hook a light-sensing photocell up to an Arduino to create an ambient light monitor.
EL Wire Hoodie
In this tutorial, we will sew standard electroluminescent (EL) wire to a hoodie.
LuMini Ring Hookup Guide
The LuMini Rings (APA102-2020) are the highest resolution LED rings available.
SparkFun Pulse Oximeter and Heart Rate Monitor Hookup Guide
Find out your oxygen saturation level or check out your heart rate using the MAX30101 biometric sensor and MAX32664 Biometric Hub via I2C!