Air Velocity Sensor Breakout - FS3000 Hookup Guide

≡ Pages
Contributors: QCPete, Ell C

Hardware Hookup

Using the Qwiic system, assembling the hardware is simple. All you need to do is connect your Air Velocity Sensor Breakout to your chosen development board with a Qwiic cable or adapter cable. Otherwise, you can use the I2C pins broken out if you do not have a Qwiic connector on your development board or if you do not want to use a Qwiic connection. If you are not using a Qwiic-enabled board, make sure your input voltage and logic are either running at 3.3V or you are shifting the logic level from whatever logic your controller runs at to 3.3V.

Plug the qwiic connector to the sensor and the redboard - voila!