USB Type A Female Breakout Hookup Guide

≡ Pages
Contributors: Shawn Hymel

Board Overview

The board is a simple breakout for USB lines.

USB Type A Female Breakout Board

USB Type A Female Breakout front

GND should be connected to the ground of the host circuit.

D+ and D- are the differential pair lines for USB. They should be connected to D+ and D-, respectively, of the host circuit. Additionally, a 15kΩ pull-down resistor is needed on each D+ and D-.

VCC needs to be connected to a 5V supply (which could come from the host circuit, if available).

Board Dimensions

The board is 1.00" x 0.80" with four mounting holes by each corner.

Board Dimensions