SparkFun Blocks for Intel® Edison - I2C Breakout Block

≡ Pages
Contributors: CaseyTheRobot

Board Overview

alt text

I2C Block Functional Diagram TOP

  • I2C Port - Standard I2C port broken out. VOUT provides power based on Level Select position.

  • Level Select - Provides level selection between 3.3V and VSYS levels on VOUT. Default 3.3V

  • Expansion Header - The 70-pin Expansion header breaks out the functionality of the Intel Edison. This header also passes signals and power throughout the stack. These function much like an Arduino Shield.